Part Number: P132-06N-MICRO
Connect a Tablet or Smartphone to a DVI Display Monitor
- Compatible with HDTV resolutions up to 1080P
- View presentations, Videos or pictures on a DVI monitor or projector
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Micro HDMI to DVI-D Adapter converts a Micro HDMI input to DVI-D output
- View presentations, pictures or video on a DVI display or projector
- Compatible with HDTV video resolutions including 1080p
- Connect Your Smartphone, Tablet or Other Micro HDMI Enabled Device to a DVI-D Display Using Your DVI Cable.
System Requirements
- Tablet, Smartphone or other device with Micro HDMI Type D video port
- DVI Monitor, Projector, or other display device
Package Includes
- Micro HDMI Male to DVI-D Female adapter, 6inch
Specifications
OVERVIEW
| UPC Code | 037332181039 |
| Product Type | Video Adapter |
| Technology | DVI; HDMI |
CONNECTIONS
| Side A - Connector 1 | DVI-I DUAL-LINK (FEMALE) (WIRED TO DVI-D SINGLE-LINK) |
| Side B - Connector 1 | MICRO HDMI (MALE) |
PHYSICAL
| Color | Black |
| Cable Length (ft.) | 0.5 |
| Shipping Dimensions (hwd / in.) | 0.25 x 0.25 x 0.50 |
| Shipping Weight (lbs.) | 0.10 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
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
- Custom Products from Tripp Lite Are One Call Away
- HDMI Cables: Types and Specifications Explained
- Video Adapters Explained
- Application Diagram for P132-06N-MICRO (German)
- Application Diagram for P132-06N-MICRO (English)
- Application Diagram for P132-06N-MICRO (Spanish)
- Application Diagram for P132-06N-MICRO (French)
Product Images