Part Number: P569-010-CL3
Transmits digital audio/video and Ethernet signals from an HDMI source to a 4K television, projector or monitor. Ideal for in-wall home theater systems, digital signage and other applications that display UHD video.
- Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
- Backward compatible with previous HDMI generations
- CL3-rated jacket supports in-wall installation
- Premium foil and braid shielding protects against EMI/RFI noise
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
The P569-010-CL3 High-Speed HDMI Cable (M/M) is ideal for home theater systems, digital signage and other applications that display Ultra High Resolution (UHD) video and multi-channel audio. It connects an HDMI-enabled source device, such as a Blu-ray player, video game system or computer, to a 4K-enabled television, monitor or projector.
The P569-010-CL3 carries a CL3 rating, making it suitable for in-wall installation. It supports UHD video resolutions up to 3840 x 2160 (4K x 2K), data transfer speeds up to 18 Gbps and 3D. The P569-010-CL3 works in all HDMI cabling scenarios.
This HDMI cable supports Ethernet data connectivity, which allows web-capable devices to share their internet connection with other connected HDMI devices. An audio return channel simplifies setups between displays and A/V receivers. When used with an Apple digital A/V adapter, it supports iPad2 video mirroring for playing games, watching videos or displaying presentations.
The 10-foot (3.1-meter) molded 30 AWG cable features premium foil and braid shielding to deliver top-of-the-line signal quality and protection from EMI/RFI interference. Gold-plated connectors ensure excellent conductivity. Integral strain relief ensures the cable and connectors last a long time. A flexible CL3-rated PVC jacket makes the cable easy to install in tight spaces.
Features
Connects HDMI Source to 4K TV, Projector or Monitor
- Ideal for home theater systems, digital signage and other applications that display UHD video and multi-channel audio
- CL3 rating suitable for in-wall installation
High Performance and Wide Compatibility
- Supports UHD and 3D video resolutions up to 4K
- Supports iPad2 video mirroring when used with Apple digital A/V adapter
- Works in all HDMI cabling scenarios
Superior Quality Ensures a Flawless Signal
- Fully molded 30 AWG construction with integral strain relief for durability and long life
- Premium foil and braid shielding for EMI/RFI noise protection
- Corrosion-resistant gold-plated connectors for optimal signal transfer
- Flexible PVC jacket easy to install in tight spaces
Specifications
OVERVIEW
| UPC Code | 037332197344 |
| Product Type | Passive Cable |
| Technology | HDMI |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| EDID Support | Yes |
| Signal Transmission | Unidirectional |
AUDIO
| Audio Specification | TrueHD/DTS-HD Master Audio bitstream |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
| Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | 0 |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Connector Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | CL3 |
| Cable Outer Diameter (OD) | 6.0 mm |
| Wire Gauge (AWG) | 30 |
| Cable Length (ft.) | 10 |
| Cable Length (in.) | 120 |
| Minimum Bend Radius | 60mm |
| Shipping Dimensions (hwd / in.) | 9.00 x 6.60 x 0.50 |
| Shipping Weight (lbs.) | 0.50 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | 14° to 176°F (-10° to 80°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| Ethernet Support | Yes |
| Fire Rating | CL3 Rated |
| HDCP Specification | 2.2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; REACH |