Part Number: BP12V36 TAA
- 12V DC, 36-Amp Replacement Battery for HCRK-36 Medical-Grade Mobile Power Retrofit Kit
- Sealed, Maintenance-Free
- 6-month limited warranty
Overview
12V DC, 36-Amp Replacement Battery for HCRK-36 Medical-Grade Mobile Power Retrofit Kit. Sealed lead acid, maintenance-free, spill/leak proof, AGM battery, simple plug-in connection with included cable – Included in the HCRK-36. This is the replacement battery for the HCRK-36 battery.
Specifications
OVERVIEW
| UPC Code | 037332142467 |
| Accessory Type | Battery |
| Accessory Class | Power Inverter Accessories |
INPUT
| Voltage Compatibility (VDC) | 12 |
PHYSICAL
| Shipping Dimensions (hwd / in.) | 9.10 x 12.10 x 11.70 |
| Shipping Weight (lbs.) | 33.80 |
| Unit Dimensions (hwd / in.) | 6.500 x 8.750 x 10.000 |
| Unit Weight (lbs.) | 32 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 6-month limited warranty |
Questions & Answers
Accessories
Power Inverters
| Model Number | Description | |
|---|---|---|
| HCRK-36 | 300W Medical-Grade Mobile Power Retrofit Kit with 36 Amp-hour Battery and 3 Outlets |
Documents & Downloads
Declarations of Conformity
Product Images