Part Number: APSX3024SW
Portable 3000W power source for tools, saws, pumps, portable lighting, appliances and computer equipment as a vehicle inverter, standalone AC power source or extended-run UPS. Ideal for mobile, emergency and remote sites.
- Delivers pure sine-wave 230V AC power from AC or DC source
- 3000W continuous output power; 6000W peak power
- Auto-transfer switching option for UPS operation
- Protects against blackouts, surges and EMI/RFI line noise
- Rugged steel housing resists moisture and impact
- 2-year limited warranty
Overview
The APSX3024SW 3000W APS X Series 24V DC 230V AC Inverter/Charger is a reliable power source for a wide variety of power tools, computers, audio/video components and other sensitive electronics at mobile, emergency and remote sites. With no fumes, fuel or excess noise, it’s an excellent alternative to generator power.
The DC-to-AC pure sine-wave inverter delivers network-grade power to sensitive electronics. Its automatic line-to-battery transfer switch and integrated charging system allow the unit to work as a vehicle inverter, standalone AC power source or extended-run UPS. It delivers 3000W of continuous power, 4500W up to one minute or 6000W of peak power up to 10 seconds during equipment startup or cycling. An automatic overload detector, cooling fan and resettable AC circuit breakers protect the unit from damage.
Designed for easy installation in RVs, commercial and fleet vehicles and emergency vehicles, the APSX3024SW converts stored power from any 24V battery or automotive DC source to safe, stable, computer-grade AC power for unlimited runtime. When hardwired to an external 230V AC source, the unit keeps the user-supplied battery charged via a three-stage 23/90A selectable charging system while simultaneously delivering AC power to connected equipment.
When used as a UPS, the APSX3024SW responds to blackouts and brownouts with an automatic, instantaneous transfer to battery-derived AC output. LEDs on the unit indicate load percentage and battery charge level.
Features
- Generates 230V pure sine-wave power from 24V battery bank
- Ideal for powering variable-speed tools, computers, LEDs, fans, audio/video components and other sensitive electronics
- Designed for easy installation in RVs, commercial and fleet vehicles, emergency vehicles and construction equipment
- Functions as vehicle inverter, standalone AC power source or extended-run UPS
- Unlimited runtime with variety of user-supplied batteries
Pure Sine-Wave Power for Normal and Peak Power Demands
- 3000W of continuous power
- 4500W of reserve power up to 1 min.
- 6000W of peak power up to 10 sec. to accommodate surge power demands during equipment startup and cycling
- Automatic overload detector, built-in cooling fan and resettable AC circuit breakers protect unit from damage
- High-current DC input terminals for simple hardwired installation
Automatic Voltage Regulation
- Corrects brownouts and overvoltages without using battery power during battery charging and UPS standby modes
Automatic Transfer Switching
- Transfer relay switches to inverter power during blackout in 20 ms
- 3-position switch enables Auto, Charge Only or System Off mode
3-Stage 23/90A Selectable Battery Charger
- Serves as battery charger when external 230V AC power is supplied and powering connected equipment
- Protects battery from overcharging and overdischarging
- Low-battery protection prevents excessive battery depletion
- DIP switches configure wet/gel charging profiles
External Ports
- Battery temperature port allows connection of optional battery temperature sensor
- RJ45 communication port allows connection of optional remote control module, such as APSRM4
Front-Panel LEDs
- Indicate load percentage and battery charge level
Rugged Steel Housing
- Resists moisture, vibration, impact and high-humidity environments
- Built-in mounting feet for installation on any rigid horizontal surface
Specifications
OVERVIEW
| UPC Code | 037332141071 |
INPUT
| Nominal Input Voltage(s) Supported | 230V AC |
| Recommended Electrical Service | DC INPUT: Requires 24VDC input source capable of delivering 145A for the required duration (when used at full continuous capacity - DC requirements increase during OverPower and DoubleBoost operation). |
| Maximum Input Amps | 28 |
| Input Connection Type | DC INPUT: Set of DC bolt-down terminals. AC INPUT: Hardwire via built in terminal strip with cover plate |
| Voltage Compatibility (VAC) | 230 |
| Voltage Compatibility (VDC) | 24 |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
| Frequency Compatibility Details | 50 or 60 Hz (user-selectable) |
| Pure Sine Wave Output | Yes |
| Output (Watts) | 3000 |
| Nominal Output Voltage(s) Supported | 230V |
| Output Receptacles | Hardwire |
| Continuous Output Capacity (Watts) | 3000 |
| Peak Output Capacity (Watts) | 6000 |
| Output Voltage Regulation | LINE POWER (AC): Maintains 230V nominal sine wave output from line power source. INVERTER POWER (AC): Maintains sine wave output voltage of 230 VAC (+/-5%). |
| Output Frequency Regulation | 50/60 Hz (+/- 0.3 Hz) |
BATTERY
| Expandable Runtime | Yes |
| Expandable Battery Runtime | Runtime is expandable with any number of user supplied wet or gel type batteries |
| Expandable Runtime Description | Runtime is expandable with any number of user supplied wet or gel type batteries |
| DC System Voltage (VDC) | 24 |
| Battery Pack Accessory (Optional) | 98-121 sealed lead acid battery (optional) |
| Battery Charge | Selectable 23 / 90A |
VOLTAGE REGULATION
| Voltage Regulation Description | Includes automatic voltage regulation to correct brownouts and overvoltages back to usable levels |
| Overvoltage Correction | Overvoltages are automatically reduced by 10% |
| Brownout Correction | Brownouts are automatically boosted by 10% and 20% |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LEDs | Set of 6 LEDs offer continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences. |
| Switches | 3 position on/off/remote switch enables simple on/off power control plus "auto/remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory when used in inverter mode. In AC uninterruptible power mode, "auto/remote" setting enables automatic transfer from line power to battery power - to maintain continuous AC power to connected loads. |
PHYSICAL
| Material of Construction | Metal |
| Cooling Method | Fan |
| Shipping Dimensions (hwd / in.) | 20.08 x 18.43 x 22.52 |
| Shipping Weight (lbs.) | 87.00 |
| Unit Dimensions (hwd / in.) | 10.080 x 8.900 x 12.400 |
| Unit Weight (lbs.) | 64.8 |
ENVIRONMENTAL
| Relative Humidity | 0-95% non-condensing |
| Operating Temperature | 32 to 104 F (0 to 40 C) |
LINE / BATTERY TRANSFER
| Transfer Time (Line Power to Battery Mode) | Dip-switch selectable 20 millisecond (full cycle) / 10 millisecond (half-cycle) transfer times which are compatible with many computers, servers and networking equipment - verify transfer time compatibility of loads for UPS applications |
| Low Voltage Transfer to Battery Power | In 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage drops to 170V AC (user adjustable to 180V). |
| High Voltage Transfer to Battery Power | In 230V AC "auto" mode, inverter/charger switches to battery mode as line voltage increases to 260V (user adjustable to 270 - see manual). |
FEATURES & SPECIFICATIONS
| Grounding | Main grounding lug connects inverter/charger to earth or vehicle chassis ground |
STANDARDS & COMPLIANCE
| Product Certifications | UL 1741 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1L | Extended Warranty and Technical Support for Select Products – KVM, PDUs, Inverters |
| WEXT2L | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Inverters |
| WEXT3L | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Inverters |
Documents & Downloads
Case Studies
Useful Web Pages
Product Images