Part Number: BP-260
- Sturdy metal battery cabinet
- Holds two 12V batteries (sold separately)
- 2-year limited warranty
Overview
The BP260 battery pack for use with 12V and 24V PowerVerter APS inverter/charger systems. Rugged all-metal battery enclosure safely houses two batteries and includes heavy-gauge cabling, nut-and-bolt connectors and battery terminal isolators for user installation. Holds two 98-121 batteries (sold separately) rated at 12 volts, 75 amp hours.
Features
- Offers extended-run operation when used in conjunction with APS systems with a 12 or 24V DC battery connection
- Holds 2 98-121 batteries rated at 12 volts, 75 amp hours (sold separately)
- Rugged all-metal battery enclosure safely houses two batteries
- Includes complete battery cabling (two 2-ft., two 8-in., one 6 inch fusable link), nuts and bolts for battery connection, set of red battery terminal isolators
Specifications
OVERVIEW
| UPC Code | 037332080011 |
| Accessory Type | Battery Housing |
| Accessory Class | Power Inverter Accessories |
PHYSICAL
| Material of Construction | Steel |
| Included Accessories | Includes complete battery cabling (two 2 ft, two 8 in, one 6 inch fusible link), nuts and bolts for battery connection, set of red battery terminal isolators |
| External Battery Pack Form Factor | Tower |
| Shipping Dimensions (hwd / in.) | 19.70 x 11.10 x 12.20 |
| Shipping Weight (lbs.) | 19.80 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
| Optional Coverage | 3 year, 5 year, next day and on-site warranty coverage available |
Questions & Answers
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1E | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
| WEXT2E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
| WEXT3E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Product Images