Part Number: PV2000FC
Need heavy-duty power on the go? No problem. The PV2000FC Industrial-Strength Inverter offers 2 outlets and up to 2000W of continuous output from a vehicle’s battery or a 12V external battery bank, making it perfect for a work truck with industrial equipment (e.g. power tools, electric motors). Its highly efficient operation can handle peak load requirements for equipment with high-current startup needs—up to 200% of its rated capacity.
- Designed for heavy duty and motor loads
- 12V DC input; 120V AC output; 2 outlets
- 2000W continuous output
- Peak surge output: OverPower (up to 1 hour)—3000W, Double-Boost (up to 10 seconds)—4000W
- High-efficiency power conversion
- Automatic overload protection
- 1-year limited warranty
Overview
Utilize your vehicle's battery to efficiently power office equipment on the road or power tools at a work site. Continuously supplies up to 2000W of 120V AC power to 2 AC outlets from any 12V battery or automotive DC source. Frequency control locks AC output at 60Hz for operating stability of motor loads. Includes a set of high-current DC input terminals for simple, permanent installation. Highly reliable large transformer design specializes in powering motors and other inductive loads with high-current startup needs. Built-in RJ45 port allows connection of APS/PowerVerter Remote Switch (APSRM4)
OPTIONAL FEATURES: Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shut off or turn on inverter power in response to loads of any level. Ignition Switch Control Jack connects inverter to vehicle ignition system to automatically control inverter. Inverter ON/OFF Relay Jack connects to a user-supplied on/off indicator for remote visual status of the operation of the inverter.
NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 400a should be positioned no more than 18" from the PV2000FC's battery in the positive line.
Features
- Allows users to run large, motorized AC appliances from any 12V battery or automotive DC system
- Converts 12V DC battery power to 120V AC power
- 2000W continuous output power
- Peak surge output: OverPower (up to 1 hour) 3000W, Double-Boost (up to 10 seconds) 4000W
- 2 x NEMA 5-15/20R outlets; DC input terminals for 12V battery connection
- Frequency control for operating stability
- High-efficiency operation conserves batteries to prolong runtime
- Diagnostic LEDs indicate load level (high, medium, and low) and battery charge (high, medium, and low)
- DC fusing protects inverter against overload
- High-impact polycarbonate housing
- RJ45 port allows connection of APS/PowerVerter Remote Switch (APSRM4)
- Grounding lug properly connects the inverter system to earth ground or vehicle grounding system
- Load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on.
Specifications
OVERVIEW
| UPC Code | 037332042194 |
INPUT
| Maximum Input Amps / Watts | Full continuous load - 200A at 12V DC, No load - 2.2A at 12V DC |
| Recommended Electrical Service | Requires 12V DC input source capable of delivering 200A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 400A battery system fusing is recommended |
| Input Connection Type | Set of 2 DC bolt-down wiring terminals |
| Input Cord Length Details | User supplies cabling; 2/0 gauge or larger recommended |
| Voltage Compatibility (VDC) | 12 |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Pure Sine Wave Output | No |
| Output (Watts) | 2000 |
| Nominal Output Voltage(s) Supported | 120V |
| Output Receptacles | (2) 5-15R |
| Continuous Output Capacity (Watts) | 2000 |
| Peak Output Capacity (Watts) | 4000 |
| Output Voltage Regulation | Maintains PWM sine wave output voltage of 120 V AC (+/-5%) |
| Output Frequency Regulation | 60 Hz (+/- 0.3 Hz) |
| Overload Protection | Circuit breaker |
BATTERY
| DC System Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LEDs | Set of 6 LEDs offers continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences |
| Switches | 3-position on/off/remote switch enables simple on/off power control plus "remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory |
PHYSICAL
| Material of Construction | Polycarbonate |
| Cooling Method | Fan |
| Form Factors Supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
| Shipping Dimensions (hwd / in.) | 12.90 x 14.70 x 19.00 |
| Shipping Weight (lbs.) | 44.00 |
| Unit Dimensions (hwd / in.) | 7.250 x 8.500 x 16.250 |
| Unit Weight (lbs.) | 39.0 |
ENVIRONMENTAL
| Relative Humidity | 0-95% non-condensing |
FEATURES & SPECIFICATIONS
| Load Sensing | Optional load sense function enables automatic inverter shutoff and startup as connected equipment is powered off and on. Front panel load sense potentiometer can be set to shutoff or turn on inverter power in response to loads of any level |
STANDARDS & COMPLIANCE
| Product Certifications | UL 458 |
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
| <p>APS series inverters can accept and pass AC input power. They also have a built in battery charger circuit.</p> |
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| APSRM4 | Remote Control Module for PowerVerter Inverters and Inverter/Chargers |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1E | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
| WEXT2E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
| WEXT3E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Product Literature
Useful Web Pages
Product Videos
- PV2000FC PowerVerter Industrial-Strength Inverter
https://tripplite.eaton.com/video/pv2000fc-powerverter-industrial-strength-inverter/52052
Product Images