Part Number: IS250HG TAA
- Complete line isolation and noise filtering
- 250 watts, 2 outlets, 10-ft. (3.05 m) power cord
- Hospital-grade plug and receptacles
- Lowers cumulative leakage current of connected equipment to under 100 μA
- TAA-compliant
- 2-year limited warranty
Overview
Features
- Offers line isolation and continuous noise filtering
- Internal low-impedance isolation transformer with Faraday shield offers 100% isolation from the input AC line
- Full UL 60601-1 medical-grade listing with hospital-grade plug and outlet receptacles for the protection of sensitive electronic equipment in patient-care areas
- Reduces cumulative leakage current of the Isolator and connected equipment to levels less than 100 μA
- Floating AC output prevents noise coupling from noisy hospital ground circuits
- Inexpensive alternative to dedicated circuits and site electrical upgrades
- Removes EMI/RFI noise, utility switching transients, load-generated harmonics and ground loops
- Transformer filtering offers continuous common-mode noise rejection with no wearable parts
- Reduces 6000V IEEE587 Cat A & B ring wave and combination wave test surges to only 0.5V common mode
- Includes 2 NEMA 5-15R hospital-grade output receptacles, 10-ft. (3.05 m) power cord, hospital-grade input plug, circuit breaker overload protection, lighted power switch and rugged all-metal unit housing
- Ships ready for upright tower placement in any industrial, medical, office or network environment
Specifications
OVERVIEW
| UPC Code | 037332116208 |
| Efficiency | 96% |
| Let-through Voltage (Combination Wave) | L-N: 250V L-G: 250V N-G: 0.5V |
| Let-through Voltage (Ring Wave) | L-N: 20V L-G: 20V N-G: 0.5V |
| Nominal Voltage / Frequency | 120V / 60Hz |
| VA / Watt Capacity | 250 |
| Transformer Type | Medical Grade, Low Impedance transformer-based line isolation transformer |
INPUT
| Input Plug Type | NEMA 5-15P-HG |
| Total Harmonic Distortion | Less than 1% |
| Input Cord Length (ft.) | 10 |
OUTPUT
| Output Receptacles | (2) 5-15R-HG |
| Output Amp Capacity | 2.1 |
ISOLATION
| Leakage Current | Less than 100 microamps |
SURGE / NOISE SUPPRESSION
| Noise Suppression Rating | 35-65 dB |
PHYSICAL
| Cooling Method | Convection |
| Form Factors Supported | Tower |
| Shipping Dimensions (hwd / in.) | 7.00 x 6.90 x 10.30 |
| Shipping Weight (lbs.) | 14.50 |
| Unit Dimensions (hwd / in.) | 4.500 x 4.750 x 7.750 |
FEATURES & SPECIFICATIONS
| Over Current Protection | 2.5A circuit breaker |
STANDARDS & COMPLIANCE
| Product Certifications | UL 60601-1 |
| Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1C | Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management |
| WEXT2C | Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3C | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Documentation
Product Literature
Case Studies
Product Videos
- Tripp Lite Healthcare Solutions
https://tripplite.eaton.com/video/tripp-lite-healthcare-solutions/150359
Product Images