Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Works with Tripp Lite’s B126-Series transmitters to extend an HDMI signal via one Cat5e/6 cable up to 100 ft. to a projector, monitor or television. Recommended for digital signs, classrooms and trade show presentations.

  • Compact, low-profile design hides unit from view
  • Supports high-definition video resolutions up to 1080p (@ 60 Hz)
  • Supports stereo and 7.1-channel surround sound audio
  • Works with all operating systems and HDMI video sources
  • Plug-and-play—no software, drivers or external power supply
  • 1-year limited warranty

Overview

The B126-1P0-MINI HDMI over Cat5/Cat6 Passive Extender, Low-Profile Remote Receiver works with B126-002 and B126-004 transmitters (sold separately) to extend an HDMI signal to multiple projectors, monitors or televisions in a chain. It's recommended for digital signage, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than conventional cables allow.

The compact, low-profile design helps hide the unit from view. The B126-1P0-MINI's built-in HDMI male connector plugs directly into the monitor. The unit can extend a 1080i (@ 60 Hz) signal up to 100 feet (30.5 meters) or a 1080p (@ 60 Hz) signal up to 50 feet (15.2 meters) with a single Cat5e/6 cable. For best results, use 24 AWG solid-wire Cat5e/6 cable (N202-Series) between this unit and the transmitter.

In addition to crystal-clear video, the B126-1P0-MINI delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with a B126-002 or B126-004 transmitter. Supports 24-bit True Color (8 bits per channel) and HDCP compatibility. Easy to set up with no software, drivers or external power supply required.

Features

Extends High-Definition Signals
  • Works in tandem with B126-002 and B126-004 transmitter units (sold separately)
  • Extends a 1080i (@ 60 Hz) signal up to 100-ft. (30.5 m)
  • Extends a 1080p (@ 60 Hz) signal up to 50-ft. (15.2 m)
  • Connects to transmitter with one Cat5e/6 cable
  • Built-in HDMI male connector plugs directly into monitor

Supports the Latest Video and Audio Resolutions
  • Works with all operating systems and HDMI video sources
  • Supports stereo and 7.1-channel surround sound (multi-channel or PCM) when paired with B126-002 or B126-004
  • Supports 24-bit True Color (8 bits per channel) and HDCP

Easy to Set Up and Use
  • Plug-and-play engineering—no software or drivers necessary
  • No external power required; included USB Micro-B cable provides extra power when necessary

TAA-Compliant
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B126-1P0-MINI HDMI over Cat5/Cat6 Passive Low-Profile Remote Receiver
  • USB Micro-B cable
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332200402
Product TypeReceiver
TechnologyHDMI; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution1920 x 1080 (1080p @ 60Hz)
Max 720P Range (ft)100
Max 1080P Range (ft)50
Max 1280 x 720 (720p) Range (ft)100
Max 1920 x 1080 (1080p) Range (ft)50
Receiver/Transceiver Video OutputHDMI
Receiver - Number of Video Outputs1
Range Extension using other Tripp Lite product175 ft. @ 1080i 125 ft. @ 1080p
Recommended CablingN202-Series Cat6 Patch Cable
Other Tripp Lite product used to extend rangeB126-110
Max Supported Color Depth24-bit True Color
HDR SupportNo
3D Video SupportedYes
Chroma Sub Sampling4:4:4
Maximum Signal Range (ft)100
Maximum Signal Range Details
100 ft @ 1080i
50 ft @ 1080p
AUDIO
Audio OutputHDMI
Audio SpecificationPass-through audio
POWER
Power Source TypeUSB
Power SourceReceiver end only (Optional)
Power Over Cable (PoC) SupportNo
CONNECTIONS
Number of Ports1
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1HDMI (MALE); MICRO-USB B (FEMALE)
Connector PlatingNickel
Daisy-chainable / CascadableYes
Daisy-chainable / Cascadable DetailsRequires B126-110
PHYSICAL
ColorBlack
Number of Displays1
Form Factor/Mounting OptionsPigtail
Shipping Dimensions (hwd / in.)1.30 x 5.90 x 4.80
Shipping Weight (lbs.)0.20
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
Unit Packaging TypeBox
Unit Weight (lbs.)0.03
HousingPlastic
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range5° to 122°F (-15° to 50°C)
Relative Humidity0-85% non-condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)100
Max 480P Range (ft)100
Max 1440 x 900 Range (ft)100
Max 1080i Range (ft)100
Max 480i Range (ft)100
Max 640 x 480 Range (ft)100
Max 800 x 600 Range (ft)100
Max 1600 x 1200 Range (ft)100
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
Consumer Electronics Control (CEC) SupportedYes
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension SupportNo
Built-In EqualizerNo
HDCP Specification1.4
Driver RequiredNo
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m)

Audio Video Extenders

  Model Number Description
2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA B126-002 B126-002 2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA
4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA B126-004 B126-004 4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA
HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA B126-110 B126-110 HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA

Video Switches

  Model Number Description
4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53 m), TAA B126-4X4 B126-4X4 4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53 m), TAA

USB Cables

  Model Number Description
Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m) UR05C-003-RB UR05C-003-RB Dedicated Reversible USB Charging Cable (Reversible A to Right-Angle 5-Pin Micro B) Black, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.