Part Number: B126-1P0-WP-1 TAA
Works with Tripp Lite’s B126-Series transmitters to extend an HDMI signal via one Cat5e/6 cable up to 100 ft. to a projector, monitor or television. Ideal for digital signs, schools and trade show presentations.
- Supports high-definition video resolutions up to 1080p (60 Hz)
- Supports stereo and 7.1-channel surround sound audio
- Works with all operating systems and HDMI video sources
- Plug and play—no software or drivers to install
- Included mounting hardware lets you install the unit on a wall
- 1-year limited warranty
Overview
The B126-1P0-WP-1 HDMI over Cat5/Cat6 Passive Remote Receiver works with a B126-002 or B126-004 transmitter to extend an HDMI signal to a projector, monitor or television. It's ideal for digital signs, trade shows, presentations, classrooms, churches, retail settings and other applications where the video source is located farther than conventional cables allow.
The receiver uses HDMI cable (see P568-Series) to connect to the monitor and a single Cat5e/6 cable to receive the signal from the transmitter (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as N202-Series). No 110 punch-down connection is required.
The B126-1P0-WP-1 can extend a 1080i (60 Hz) signal up to 100 feet (30.5 meters) or a 1080p (60 Hz) signal up to 50 feet (15.2 meters) with a single Cat5e/6 cable between it and the transmitter. No external power is needed.
In addition to crystal-clear video, the B126-1P0-WP-1 delivers full, rich stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with a B126-002 or B126-004 transmitter unit. Supports 24-bit True Color (8 bits per channel) and HDCP compatibility. Easy to set up with no software or drivers to install. Works with all operating systems and HDMI video sources.
Features
- Works in tandem with B126-002 or B126-004 transmitter unit
- Extends a 1080i (60 Hz) signal up to 100-ft. (30.5 m)
- Extends a 1080p (60 Hz) signal up to 50-ft. (15.2 m)
- Connects to transmitter with one Cat5e/6 cable (for best results, use 24 AWG solid-wire Cat5e/6 cable, such as N202-Series)
- No 110 punchdown connection required
Supports the Latest Video and Audio Resolutions
- Works with all operating systems and HDMI video sources
- Supports HD resolutions up to 1080p (60 Hz)
- Supports stereo and 7.1-channel surround sound (multi-channel or PCM) audio when paired with B126-002 or B126-004 transmitter unit
- Supports 24-bit True Color (8 bits per channel) and HDCP
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Connects quickly to monitor with HDMI cable, such as P568-Series
- Green LED indicates at a glance when the unit is receiving power
- Included mounting hardware lets you install the unit on a wall
- No external power required
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 037332162854 |
| Product Type | Receiver |
| Technology | HDMI; Cat5/5e; Cat6 |
VIDEO
| Max Supported Video Resolution | 1920 x 1080 (1080p @ 60Hz) |
| Max 720P Range (ft) | 100 |
| Max 1080P Range (ft) | 50 |
| Max 1280 x 720 (720p) Range (ft) | 100 |
| Max 1920 x 1080 (1080p) Range (ft) | 50 |
| Receiver/Transceiver Video Output | HDMI |
| Receiver - Number of Video Outputs | 1 |
| Recommended Cabling | N202-Series Cat6 Patch Cable |
| Max Supported Color Depth | 24-bit True Color |
| HDR Support | No |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| Maximum Signal Range (ft) | 100 |
| Maximum Signal Range Details | 100 ft @ 1080i 50 ft @ 1080p |
AUDIO
| Audio Output | HDMI |
| Audio Specification | Pass-through audio |
POWER
| Power Over Cable (PoC) Support | No |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
| Daisy-chainable / Cascadable | Yes |
| Daisy-chainable / Cascadable Details | Requires B126-110 |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Green (Power) |
PHYSICAL
| Color | White |
| Number of Displays | 1 |
| Form Factor/Mounting Options | Wallplate |
| Shipping Dimensions (hwd / in.) | 2.20 x 7.25 x 6.50 |
| Shipping Weight (lbs.) | 0.55 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.1 |
| Housing | Plastic |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-85% non-condensing |
COMMUNICATIONS
| Max 1024 x 768 Range (ft) | 100 |
| Max 480P Range (ft) | 100 |
| Max 1440 x 900 Range (ft) | 100 |
| Max 1080i Range (ft) | 100 |
| Max 480i Range (ft) | 100 |
| Max 640 x 480 Range (ft) | 100 |
| Max 800 x 600 Range (ft) | 100 |
| Max 1600 x 1200 Range (ft) | 100 |
| EDID Compatible | Yes |
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Built-In Equalizer | No |
| HDCP Specification | 1.4 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
| N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
| N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
| N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) |
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) | |
| P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
Audio Video Extenders
| Model Number | Description | |
|---|---|---|
| B126-002 | 2-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA | |
| B126-004 | 4-Port HDMI over Cat5/6 Extender/Splitter, Box-Style Transmitter for Video/Audio, Up to 150 ft. (45 m), TAA | |
| B126-110 | HDMI over Cat5/6 Extender, Box-Style Remote Repeater for Video/Audio, Up to 125 ft. (38 m), TAA |
Video Switches
| Model Number | Description | |
|---|---|---|
| B126-4X4 | 4 x 4 HDMI over Cat5/6 Matrix Splitter Switch, Box-Style Transmitter for Video/Audio, Up to 175 ft. (53 m), TAA |
Cable Management
| Model Number | Description | |
|---|---|---|
| N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Documentation
Product Literature
Useful Web Pages
Product Videos
- Connecting Video Sources to Displays: Over Cat5/Cat6 Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-over-cat5-cat6-solutions/97050 - HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216
Product Images