Part Number: P560-030
- DVI-D Dual Link TMDS Male-Male, 30-ft. (9.14 m)
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Provides bandwidth for resolutions up to 2560 x 1600
- High Speed Digital Transmission to 9.9Gbps
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This DVI Dual-Link TMDS cable delivers the high performance and high bandwidth needed for today's digital video displays. Gold-plated contacts ensure excellent conductivity, while double shielding (foil and braid) provides maximum EMI/RFI protection. Use in conjunction with DVI video cards. A DVI Dual-Link video card is required to obtain resolutions up to 2560 x 1600. Both DVI connectors are molded and have integral strain relief for long life reliability.
Features
- DVI-D Dual Link Male-Male, 30-ft. (9.14 m)
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Gold plated copper contacts ensure excellent conductivity
- Meets DVI DDWG Standard
- Supports 2560 x 1600 resolution
- For use with Digital CRT displays, Flat Panel Displays, HDTV and Projectors
System Requirements
- Monitor with DVI, and CPU with a DVI video card. Video card must support Dual Link in order to obtain resolutions up to 2560 x 1600
Package Includes
- DVI Dual Link TMDS cable - DVI-D, M/M, 30-ft. (9.14 m)
Specifications
OVERVIEW
| UPC Code | 037332185983 |
| Product Type | Passive Cable |
| Technology | DVI |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | DVI-D DUAL LINK (MALE) |
| Side B - Connector 1 | DVI-D DUAL LINK (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 30 |
| Cable Length (in.) | 360 |
| Shipping Dimensions (hwd / in.) | 12.00 x 10.00 x 0.50 |
| Shipping Weight (lbs.) | 1.96 |
| Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Extenders
| Model Number | Description | |
|---|---|---|
| B120-000 | DVI Signal Booster / Extender, Dual-Link, 2560x1600 60Hz, up to 150 ft. (45 m), (DVI F/F), TAA | |
| B120-000-SL | DVI Signal Booster / Extender, Single-Link, 1920x1200 60Hz / 1080p, up to 150 ft. (45 m), (DVI F/F), TAA |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images