Part Number: P162-000
- Change Male ended DVI cable to Female
- Extend two DVI cables
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Compact DVI F/F gender changer is designed to allow you to change a DVI-M port into a DVI-F port. Can also be used to extend a DVI cable. Gold plated contacts offer superior conductivity.
Specifications
OVERVIEW
| UPC Code | 037332134646 |
| Technology | DVI |
CONNECTIONS
| Side A - Connector 1 | DVI-I (FEMALE) |
| Side B - Connector 1 | DVI-I (FEMALE) |
PHYSICAL
| Color | Beige |
| Shipping Dimensions (hwd / in.) | 6.00 x 4.50 x 0.50 |
| Shipping Weight (lbs.) | 0.05 |
| Unit Dimensions (hwd / in.) | 0.750 x 1.750 x 1.250 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P560-006 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
| P560-010 | DVI Dual Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) | |
| P561-006 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 6 ft. (1.83 m) | |
| P561-010 | DVI Single Link Cable, Digital TMDS Monitor Cable (DVI-D M/M), 10 ft. (3.05 m) |
Documents & Downloads
Product Literature
Declarations of Conformity
Useful Web Pages
Product Images