Part Number: P566-015-VGA-A

Converts an HDMI audio/video signal for presentation on an existing VGA monitor, projector or television and 3.5 mm mini stereo speakers, saving you the time, effort and expense of upgrading to a new HDMI display.
- Supports HD video resolutions up to 1920 x 1200 @ 60 Hz
- Gold-plated HDMI connector for maximum conductivity
- Foil and braid shielding for reliable EMI/RFI line noise protection
- Low-profile VGA connector fits neatly into tight spaces
- Plug-and-play with no software or drivers required
- 3-year limited warranty
Overview
The P566-015-VGA-A HDMI to VGA + Audio Active Converter Cable connects a computer, cable box, Blu-ray™ player or other HDMI source to the VGA port on a monitor, projector or television. This allows you to use your existing VGA display instead of investing time, effort and money into upgrading to a new HDMI display. The low-profile HD15 connector fits neatly into tight spaces without jamming between the monitor and wall or blocking nearby connections. An attached 3.5 mm plug allows connection of compatible mini stereo speakers.
Ideal for displaying video on a large monitor or digital sign, this 15-ft. (4.57 m) converter cable supports high-definition video resolutions up to 1920 x 1200 at 60 Hz. No software or drivers are required. If additional power is needed, connect a USB cable (sold separately) between the cable's USB Micro-B port and a USB wall charger or computer port.
Foil and braid shielding delivers reliable, error-free signal quality and protection from EMI/RFI line noise that can distort or destroy data. The corrosion-resistant gold-plated HDMI connector and contacts provide maximum conductivity and minimize data loss. Integral strain relief gives the cable extra flexibility, reduces stress, and helps the cable and connectors move freely without cracking.
Features
- Connects HDMI source to a VGA monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- Low-profile HD15 connector fits neatly into tight spaces
- Attached 3.5 mm plug allows connection of compatible mini stereo speakers
- Plug-and-play—no software or drivers necessary
Vibrant, Superior Video Quality
- Supports HD video resolutions up to 1920 x 1200 @ 60 Hz
Superior Materials for Superior Performance
- Foil and braid shielding for reliable protection from EMI/RFI line noise
- Gold-plated HDMI connector and contacts for maximum conductivity and minimum data loss
- Integral strain relief reduces stress and adds flexibility
- Impedance-matched twisted-pair construction reduces crosstalk and interference
- USB Micro-B port provided in case additional power is needed
System Requirements
- Computer or other source with HDMI female connector
- Monitor or other display with VGA female connector
- USB Micro-B to A cable and USB power source (only if additional power is needed)
Package Includes
- P566-015-VGA-A HDMI to VGA + Audio Active Converter Cable, 15-ft. (4.57 m)
Specifications
OVERVIEW
UPC Code | 037332201065 |
Product Type | Active Cable |
Technology | HDMI; VGA/SVGA |
Cable Type | Active |
VIDEO
Max Supported Video Resolution | 1920 x 1200 (1080p) |
CONNECTIONS
Side A - Connector 1 | HDMI (MALE) |
Side B - Connector 1 | HD15 (MALE) - LOW PROFILE |
Side B - Connector 2 | 3.5MM (MALE) |
Side B - Connector 3 | MICRO-USB B (FEMALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Length (ft.) | 15 |
Cable Length (in.) | 180 |
Shipping Dimensions (hwd / in.) | 0.50 x 8.00 x 10.00 |
Shipping Weight (lbs.) | 0.60 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB Cables
Model Number | Description | |
---|---|---|
UR050-003 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 3 ft. (0.91 m) | |
UR050-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) | |
UR050-06N | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6-in. (15.24 cm) |
Documents & Downloads
Documentation
Declarations of Conformity
Useful Web Pages
Product Images