Part Number: P561-006-SLI
- DVI-I transmits both digital and analog video signals. Can be converted for use with a VGA monitor using a P126-000 adapter
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Gold plated contacts ensure excellent conductivity
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1920 x 1080
- Supports high speed data transmission rates up to 4.95Gbps
- Meets DVI DDWG standards
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- DVI-I transmits both digital and analog video signals. Can be converted for use with a VGA monitor using a P126-000 adapter
- Superior molded cables with foil/braid shielding for maximum EMI/RFI protection
- Gold plated contacts ensure excellent conductivity
- Compatible with Flat Panel Displays, Digital CRT Displays and Projectors
- Supports DVI Single Link computer video resolutions up to 1920 x 1200, and HD resolutions up to 1920 x 1080
- Supports high speed data transmission rates up to 4.95Gbps
- PC and Mac compatible
- Meets DVI DDWG standards
System Requirements
- DVI computer and monitor with DVI-I ports
- Can be converted for use with VGA monitors and/or computers using a P126-000 adapter
- In order to transmit from a DVI computer to a VGA monitor, the computer must support DVI-I Digital/Analog data transmission
Package Includes
- P561-006-SLI DVI-I Single Link Digital/Analog Monitor Cable
Specifications
OVERVIEW
| UPC Code | 037332181510 |
| Product Type | Passive Cable |
| Technology | DVI |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | DVI-I SINGLE LINK (MALE) |
| Side B - Connector 1 | DVI-I SINGLE LINK (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.40 |
| Shipping Weight (lbs.) | 0.60 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |