Part Number: P582-003-V2
Converts a DisplayPort v1.2 audio/video signal for display on an HDMI monitor, projector or television.
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K)
- Supports audio and HDCP
- No separate adapter required
- Gold-plated connectors and contacts
- This product is a passive adapter and requires that the connected computer has a DP++ (DisplayPort ++) dual-mode port
- 3-year limited warranty
Features
- Connects DisplayPort computer to HDMI-enabled monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- HDMI and Latching DisplayPort male connectors
- No separate adapter required
Vibrant, Superior Video Quality
- Supports Ultra High Definition (UHD) video resolutions up to 3840 x 2160 (4K x 2K)
- Supports audio and HDCP
- Perfect for use with Dual-Mode (DP++) DisplayPort graphics cards
Superior Materials for Superior Performance
- Gold-plated connectors and contacts for excellent conductivity
- Latching Displayport plug for secure connection
Specifications
OVERVIEW
| UPC Code | 037332191984 |
| Product Type | Passive Cable |
| Technology | HDMI; DisplayPort |
| Cable Type | Passive |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 7.3mm |
| Wire Gauge (AWG) | 28 |
| Cable Length (ft.) | 3 |
| Cable Length (in.) | 36 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.18 |
FEATURES & SPECIFICATIONS
| Displayport Specification | 1.2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images