Part Number: P582-006-V2-ACT
Converts a DisplayPort v1.2 audio/video signal for display on an HDMI monitor, projector or television.
- Active adapter cable for use with any DisplayPort
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 24/25/30Hz
- Supports audio and HDCP
- No separate adapter required
- Gold-plated connectors and contacts
- 3-year limited warranty
Features
- Connects DisplayPort computer to HDMI-enabled monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- HDMI and latching DisplayPort male connectors
- No separate adapter required
Vibrant, Superior Video Quality
- Supports Ultra High Definition (UHD) video resolutions up to 3840 x 2160 (4K x 2K) @ 24/25/30Hz
- Supports audio and HDCP
- Active adapter converts Single-Mode and Dual-Mode (DP++) DisplayPort output
- Perfect for use with graphics cards, such as AMD Eyefinity, that don’t output DP++ signals
Superior Materials for Superior Performance
- Gold-plated connectors and contacts for excellent conductivity
- Latching Displayport plug for secure connection
- Integral strain relief for long life
Specifications
OVERVIEW
| UPC Code | 037332192066 |
| Product Type | Active Cable |
| Technology | HDMI; DisplayPort |
| Cable Type | Active |
VIDEO
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Length (ft.) | 6 |
| Cable Length (in.) | 72 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.30 |
FEATURES & SPECIFICATIONS
| Displayport Specification | 1.2 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images