Part Number: P136-06N-UHD-V2
Converts a DisplayPort 1.2 audio and 4K x 2K video signal for display on an HDMI monitor, projector or television.
- Active converter works with all DisplayPorts
- Supports UHD video resolutions up to 3840 x 2160 (4K x 2K) @ 24/30 Hz
- Supports 7.1 Audio Surround Sound
- HDCP 1.3 and DPCP 1.0 compliant
- Converts both Single-Mode and Dual-Mode DisplayPort output
- Gold-plated connectors and contacts
- 3-year limited warranty
Features
- Connects DisplayPort 1.2 computer to HDMI-enabled monitor, projector or TV
- Ideal for displaying video on large monitor or digital sign
- Female HDMI and male DisplayPort connectors
- Backward compatible with previous DisplayPort generations
Vibrant, Superior Video Quality
- Supports Ultra High Definition (UHD) video resolutions up to 3840 x 2160 (4K x 2K) @ 24/30 Hz
- Supports 7.1 Audio Surround Sound
- HDCP 1.3 and DPCP 1.0 compliant
- Converts both Single-Mode and Dual-Mode DisplayPort output
- Works with graphics cards that don’t output DP++ signals, such as AMD Eyefinity
Superior Materials for Superior Performance
- Gold-plated connectors and contacts for excellent conductivity
- Integral strain relief for long life
- Plug-and-play—no software, drivers or power supply necessary
- Fits easily into briefcase, backpack or laptop bag
Specifications
OVERVIEW
| UPC Code | 037332192028 |
| Product Type | Video Adapter |
| Technology | HDMI; DisplayPort |
CONNECTIONS
| Side A - Connector 1 | DISPLAYPORT (MALE) |
| Side B - Connector 1 | HDMI (FEMALE) |
PHYSICAL
| Color | Black |
| Cable Length (in.) | 6 |
| Shipping Dimensions (hwd / in.) | 7.00 x 9.00 x 0.50 |
| Shipping Weight (lbs.) | 0.09 |
FEATURES & SPECIFICATIONS
| HDCP Specification | 1.3 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Audio Video Cables
| Model Number | Description | |
|---|---|---|
| P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) | |
| P568-006 | High-Speed HDMI to HDMI Cable, Digital Video with Audio, UHD 4K, Black, 6 ft. (1.83 m) | |
| P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
Documents & Downloads
Useful Web Pages
Product Images