Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Local Metered single phase 24A 120V 1U horizontal rackmount PDU
  • Two-digit current meter reports total PDU input current in amps
  • Attached 15-ft. (4.57 m) cord with NEMA L5-30P input plug
  • 12 NEMA 5-15/20R outlets
  • Reversible housing, 6.5 in. / 16.5cm depth
  • 2-year limited warranty

Features

  • 30A single phase 120V Local Metered Power Distribution Unit / rack PDU (rPDU) (Agency derated to 24A continuous)
  • Two-digit lighted meter reports total PDU input current in amps
  • Attached L5-30P 30A 120V input plug with 15-ft. (4.57 m) line cord
  • 1U horizontal rackmount format installs in one rack space
  • 12 NEMA 5-15/20R outlets
  • Outlets are arranged in two loading banks, each with separate 20A breaker protection
  • Mounting flanges support installation in 2 and 4 post racks, with additional support for wall-mount and under-counter installation formats
  • Mounting ears are reversible for front or rear facing rackmount installation
  • Back panel grounding lug

Package Includes

  • PDUMH30 Local Metered rackmount PDU
  • Owner's manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332157676
PDU TypeLocal Metered
INPUT
Input PhaseSingle-Phase
PDU Input Voltage120
Recommended Electrical ServiceSingle-phase 30A 120V service
Maximum Input Amps24
Maximum Input Amps DetailsAgency de-rated to 24A continuous
PDU Plug TypeNEMA L5-30P
Input Cord Length (ft.)15
OUTPUT
Output Capacity Details2.88kW (120V) / 24A total capacity; 20A max per breakered load bank; 16A max per outlet
Frequency Compatibility50 / 60 Hz
Output Receptacles(12) 5-15/20R
Output Nominal Voltage120V
Overload ProtectionTwo 20A breakers protect 6 outlets each
USER INTERFACE, ALERTS & CONTROLS
Front Panel LCD DisplayTwo digit current meter reports PDU input current in amps
PHYSICAL
Material of ConstructionMetal
Rack Height  1U
Form Factors Supported1U rackmount, 0U vertical rackmount, wall-mount, and under-counter installation
Minimum Required Rack Depth (inches)11.5
Outlets Measurement (Center to Center)Distance between outlets = 30.20mm; Distance between Bank 1 and Bank 2 = 41.45mm
PDU Form FactorHorizontal (1U)
Shipping Dimensions (hwd / in.)11.00 x 3.20 x 20.20
Shipping Weight (lbs.)6.10
Unit Dimensions (hwd / in.)1.750 x 17.500 x 6.500
Unit Weight (lbs.)7
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Storage Temperature Range-22° to 122°F (-30° to 50°C)
Relative Humidity5% to 95% non-condensing
Operating Elevation0-10000 ft. (0-3000 m)
FEATURES & SPECIFICATIONS
GroundingRear grounding lug
STANDARDS & COMPLIANCE
Product CertificationsRETIE (Colombia); NOM (Mexico); UL 60950-1
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Ask a Question

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1C Extended Warranty and Technical Support for Select Products – DC Power, KVM, PDU, Inverters, Power Management
WEXT2C Extended Warranty and Technical Support for Select Products – DC Power Supplies, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3C Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, KVM Switches, PDUs, Power Inverters

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.