Part Number: N235-001-SH TAA
Connect servers and other network equipment over long distances with our Cat6 couplers that extend shielded Cat6 patch cables.
- Cat6 Gigabit Straight-Through Coupler
- Fully shielded housing reduces EMI/RFI interference
- Keystone style Snap-In: use as stand alone or in wallplates and panels
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Use this Cat6 Straight-Through Shielded Coupler to extend the length of Cat6 shielded Ethernet cables or use in standard data wall plates to provide feed-through patching. Keystone design allows the coupler to be used as a stand-alone unit, mounted in a face plate or blank keystone-type patch panel. Meets EIA/TIA Cat6 specifications. Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Fully shielded housing for reduced EMI/RFI interference
- EIA/TIA Category 6 compliant
- Keystone design allows multiple connection options
- Straight-through wiring
- Backwards compatible for use with Cat5e and Cat5 LANs
- Gold contacts
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 037332170460 |
| Product Type | RJ45 Coupler |
| Technology | Cat5/5e; Cat6 |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
| PoE Type | Type 4 High-Power (100W, IEEE 802.3bt) |
PHYSICAL
| Color | Silver |
| Connector Color | Silver |
| Shipping Dimensions (hwd / in.) | 3.90 x 3.20 x 0.50 |
| Shipping Weight (lbs.) | 0.03 |
| Unit Dimensions (hwd / in.) | 0.630 x 0.570 x 1.180 |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N125-007-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 7 ft. (2.13 m) | |
| N125-010-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 10 ft. (3.05 m) | |
| N125-025-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 25 ft. (7.62 m) | |
| N125-050-GY | Cat6 Gigabit Molded Shielded (FTP) Ethernet Cable (RJ45 M/M), PoE, Gray, 50 ft. (15.24 m) |
Copper Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N062-024-KJ-SH | 24-Port 1U Rack-Mount Shielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N254-024-SH | 24-Port 1U Rack-Mount STP Shielded Cat6 /Cat5 Feedthrough Patch Panel, RJ45 Ethernet, TAA |
Documents & Downloads
Product Literature
Declarations of Conformity
Product Images