Part Number: N235-001-WH-6AD TAA
White coupler with 90° angled port connects 2 Cat6a cables to provide feed-through patching with standard data wallplates. Ideal for premise wiring, telecommunications, data networking and Ethernet connections.
- 90° down-angled RJ45 port for easy installation in tight spaces
- 50-µinch gold-plated contacts on RJ45 jacks
- Keystone design for use with standard data wallplate
- Compatible with all Cat6a cables
- Backward compatible with Cat6, Cat5e and Cat5 LANs
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Strengthen your high-speed network with the N235-001-WH-6AD Cat6a Straight-Through Modular In-Line Snap-In Coupler (F/F). This white coupler connects two Cat6a patch cords to create one longer cable. Its keystone design is perfect for convenient feed-through patching when used with a standard data wallplate (such as N042-001-WH). One RJ45 port is angled down at a 90-degree angle for easy installation in hard-to-reach spaces. Built for ultra-fast performance, this is an ideal coupler when setting up premise wiring, telecommunications, data networking and Ethernet connections.
Compatible with all Cat6a cables, the N235-001-WH-6AD’s durable scratch-resistant polycarbonate housing is colored white to blend into any color scheme. This coupler features straight-through wiring and 50-µin gold-plated contacts designed to resist corrosion. The N235-001-WH-6AD is UL-listed and meets all requirements for EIA/TIA Category 6A compliance. It’s also backward compatible with Cat6, Cat5e and Cat5 LANs.
Features
- Ideal for premise wiring, telecommunications, data networking and Ethernet connections
- Connects 2 Cat6a patch cables for a longer cable run
- Keystone design for easy snap-in installation in standard data wallplates (such as N042-001-WH)
- Compatible with all Cat6a cables
- Backward compatible with Cat6, Cat5e and Cat5 LANs
Superior Construction for Superior Performance
- 90° down-angled RJ45 port for easy installation in hard-to-reach spaces
- 50-µinch gold-plated contacts resist corrosion and improve conduction
- Features straight-through wiring
- Durable scratch-resistant polycarbonate housing
- White coloring blends into any color scheme
- UL-listed
- Meets all EIA/TIA Category 6A requirements
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
| UPC Code | 037332197184 |
| Product Type | RJ45 Coupler |
| Technology | Cat6a |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | RJ45 (FEMALE) |
PHYSICAL
| Color | White |
| Connector Color | White |
| Cable Length (ft.) | 0 |
| Housing Color | White |
| Shipping Dimensions (hwd / in.) | 5.00 x 4.00 x 0.50 |
| Shipping Weight (lbs.) | 0.02 |
| Unit Dimensions (hwd / in.) | 0.760 x 0.570 x 1.420 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
| Relative Humidity | 10% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Faceplates & Boxes
| Model Number | Description | |
|---|---|---|
| N042-001-04-WH | 4-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA | |
| N042-001-WH | 2-Port Keystone Faceplate, Single Gang, ID Labels, White, TAA |
USB Panel Mount
| Model Number | Description | |
|---|---|---|
| N062-012-KJ | 12-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-016-KJ | 16-Port 1U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 | |
| N062-024-KJ | 24-Port 2U Rack-Mount Unshielded Blank Keystone/Multimedia Patch Panel, RJ45 Ethernet, USB, HDMI, Cat5e/6 |
Cable Management
| Model Number | Description | |
|---|---|---|
| N080-101 | 1-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-102 | 2-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-103 | 3-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-104 | 4-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-106 | 6-Port Keystone Single-Gang Faceplate, White, TAA | |
| N080-SMB1-WH | Single-Gang Surface-Mount Back Box, White, TAA |
Documents & Downloads
Product Literature
Product Images