Part Number: SRLRADIUS12
- 3 integrated posts and toolless installation for easy, reliable cable management
- Compatible with 12 in. straight and 90-degree-bend ladder sections
- Fits solid and tubular steel runway measuring 1.5 x 0.375 in. (38 x 9.5 mm)
- Includes necessary mounting and installation hardware for immediate use
- 5-year limited warranty
Features
System Requirements
- Compatible with 12 in. straight and 90-degree-bend ladder sections, including SRCABLELADDER and SRL90BEND12
Package Includes
- Radius drop
- (3) Cable spools
- (3) Screws
- (3) M5 lock nuts
- (2) Clevis pins
- (2) Cotter pins
- Installation guide
Specifications
OVERVIEW
| UPC Code | 037332214539 |
| Accessory Type | Cable Management Accessories |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 5.12 x 12.80 x 7.28 |
| Shipping Weight (lbs.) | 2.28 |
| Unit Dimensions (hwd / in.) | 3.050 x 10.710 x 5.120 |
| Unit Weight (lbs.) | 0.672 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Product Images