Part Number: N455-BC01-IND TAA
- Built to protect 10G fiber LC/LC connections in harsh indoor and outdoor environments
- Resists dust and endures immersion in 1.5 m of water up to 60 min.*
- Low insertion loss of >0.10 db ensures a strong signal through your network
- Compliant with cabling, wall plates and surface-mount boxes
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Specifications
OVERVIEW
| UPC Code | 037332252784 |
| Technology | Multimode |
CONNECTIONS
| Side A - Connector 1 | LC DUPLEX (FEMALE) |
| Side B - Connector 1 | LC DUPLEX (FEMALE) |
PHYSICAL
| Color | Black |
| Unit Dimensions (hwd / in.) | 1.440 x 1.290 x 0.870 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.0551 |
COMMUNICATIONS
| Wavelength | 850nm |
| Insertion Loss | 0.2 dB Maximum |
FEATURES & SPECIFICATIONS
| Optical Port | LC |
STANDARDS & COMPLIANCE
| Protection Rating | IP68 |
| Product Compliance | RoHS; REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N820-01M-IND | 10Gb Rigid Industrial Duplex Multimode 50/125 OM3 Fiber Patch Cable (LC/LC) - IP68, Aqua, 1 m (3 ft.) | |
| N820-02M-IND | 10Gb Rigid Industrial Duplex Multimode 50/125 OM3 Fiber Patch Cable (LC/LC) - IP68, Aqua, 2 m (6.6 ft.) | |
| N820-05M-IND | 10Gb Rigid Industrial Duplex Multimode 50/125 OM3 Fiber Patch Cable (LC/LC) - IP68, Aqua, 5 m (16.4 ft.) | |
| N820-10M-IND | 10Gb Rigid Industrial Duplex Multimode 50/125 OM3 Fiber Patch Cable (LC/LC) - IP68, Aqua, 10 m (32.8 ft.) |
Faceplates & Boxes
| Model Number | Description | |
|---|---|---|
| N206-FP01-IND | 1-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA | |
| N206-FP02-IND | 2-Port Single Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA | |
| N206-FP04-IND | 4 Port Double Gang Faceplate, Stainless Steel, Industrial Grade, IP44, TAA | |
| N206-SB01-IND | Waterproof Electrical Junction Box - Surface Mount, Industrial, Single Gang, IP68, TAA, 2 Cutouts |
Documents & Downloads
Documentation
Product Images