Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Expands Gigabit Ethernet connectivity in industrial network applications requiring managed switches that offer hassle-free deployment.

  • 8 auto-negotiating RJ45 ports with Power over Ethernet connect devices over a LAN
  • RJ45 ports can be repurposed as a console port for access to command line interface
  • PoE+ ports deliver up to 30W each with a total PoE budget up to 240W
  • Industrial-grade switch supports operating temperature range of -40° to 75°C
  • Comes pre-loaded with Layer 2 network management software for IGMP snooping
  • 3-year limited warranty

Features

8-Port Managed Gigabit Ethernet Switch Connects Your Network Devices to a LAN
This space-saving switch transmits data over a Gigabit Ethernet network. Eight auto-negotiating 10/100/1000 Mbps ports send data via Cat5e/6/6a cable only to the devices designated to receive it, which improves the efficiency and potential throughput of the network. LEDs indicate when the NGI-M08POE8-L2 is powered on and which Ethernet ports are showing activity.

PoE+ Ports Deliver Power to Devices Without Access to AC Outlets
This managed switch features eight PoE ports capable of powering compatible PoE appliances and devices, such as VoIP phones and IP surveillance cameras, without the expense and effort of running separate power lines or installing the devices near an AC outlet. The NGI-M08POE8-L2 provides PoE+ compatibility up to 30W per port and a PoE budget of 120W with 24VDC input or 240W with 48VDC input to satisfy your demand for high-power network devices.

Protective Metal Housing Built to Last in Harsh Environments
The compact NGI-M08POE8-L2 adds 10/100/1000 Mbps Gigabit Ethernet capacity to industrial automation, government, military, oil and gas, mining, power/utility, security and water/wastewater applications, as well as other environments with space constraints and wide temperature ranges. The IP30 industrial-grade aluminum case withstands vibration, shock and free fall. It can also operate in extreme temperatures ranging from -40 to 75 degrees Celsius (-40 to 167 degrees Fahrenheit).

Monitors and Controls Devices via CLI and Web Configuration
The NGI-M08POE8-L2 supports MAC address auto-learning and auto-aging for efficient routing, as well as automatic MDI/MDI-X crossover detection for plug-and-play functionality. It also supports QoS, IGMP snooping and other device management features that fulfill the needs of high-performance managed industrial networks. IEEE 802.3x flow control allows smooth transmission of large files. The switch automatically shifts unused ports to an energy-saving state without interrupting network connection.

Pre-Loaded with Standard Layer 2 Network Management Software
This switch supports IGMP snooping in IPv4 to limit the flooding of multicast traffic by dynamically configuring Layer 2 interfaces. Multicast traffic is forwarded only to those interfaces associated with IP multicast devices.

Works with the Most Popular Web Browsers
The NGI-M08POE8-L2 is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NGI-M08POE8-L2 accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).

Pre-Installed DIN Rail Clip Allows for Convenient Installation
The switch may be DIN mounted using the pre-installed rail clip, which mounts firmly to any standard 35 mm DIN rail. Providing seamless operation in the event of power dips or failures, the switch features redundant 6-pin 24–57VDC terminal block power inputs to help prevent unnecessary downtime. When used with two power sources, the switch also supports alarm relay contacts that you can wire to your existing alarm circuit to notify you instantly when a power disruption occurs.

TAA-Compliant for GSA Schedule Purchases
The NGI-M08POE8-L2 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • NGI-M08POE8-L2 8-Port Managed Industrial Gigabit Switch
  • DIN rail-mounting clip (pre-installed)
TAA compliant RoHS compliant PoE compatible

Specifications

OVERVIEW
UPC Code037332266965
Product TypeManaged Industrial Gigabit PoE Layer 2 Ethernet Switch
INPUT
Maximum Input Amps Details5.8A
Voltage Compatibility (VDC)24-57
Redundancy - Dual Power InputsNo
Power Source6-Pin Terminal Block
POWER
Power Consumption (Watts)15.00
Power Consumption Detail255W
CONNECTIONS
Number of Ports8
Ports8
Ports Detail

8x 10/100/1000Mbps; 1x Console

SFP Uplink Ports0
PoE Capability  30W (802.3at)
PoE Power Budget (Watts)240
PoE Port Description30W maximum per port
PoE Supported Ports8
Network Switch Ports(8) 10/100/1000 (RJ45); (1) Console (RJ45)
PoE TypeType 2 PoE+ (30W, IEEE 802.3at)
USER INTERFACE, ALERTS & CONTROLS
LED Indicators- PWR (Green): for Power, - ALM (Red): for PWR & RPS fails, - RPS (Green): for Power by terminal block RPS, - PoE1~8(Green): for supplying power to PD device, - 1000(Green): for Ethernet speed 1000Mbps, - LNK/ACT (Green): for data transmitting/receiving, - POST (Green): Illuminated for switch is ready or running
PHYSICAL
Primary Form FactorDIN-Rail
ColorBlack
Material of ConstructionAluminum
Form Factors SupportedDIN-Rail Mountable
Shipping Dimensions (hwd / in.)2.44 x 9.17 x 7.20
Shipping Weight (lbs.)2.58
Unit Dimensions (hwd / in.)6.300 x 1.970 x 4.720
Unit Weight (lbs.)2.12
ENVIRONMENTAL
Operating Temperature Range-40° to 167°F (-40° to 75°C)
Storage Temperature Range-40° to 185°F (-40° to 85°C)
Relative Humidity5 to 95% (non-condensing)
Operating Elevation0-6562 ft. (0-2000 m)
ESD Protection±8kV air discharge / ±4kV contact discharge
COMMUNICATIONS
Network Compatibility1 Gbps (Gigabit)
Network Compatibility Details

Auto-negotiable

Switching Capacity16Gbps
Switching Capacity Details1Gbps Per Port with Full Duplex
FEATURES & SPECIFICATIONS
USB SpecificationUSB 2.0 (up to 480 Mbps)
Jumbo Frames10000
OSI LayerLayer 2
Console PortYes
MAC Auto LearningYes
MAC Addresses16000
RMONYes
SNMPYes
Storm ControlYes
DHCP SnoopingYes
Auto MDI/MDIX Crossover DetectionYes
Fans (Type/Quantity)Fanless
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); IEEE 802.1p CoS/QoS; IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3az (Energy Efficient Ethernet); IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

A Power over Ethernet (PoE) switch delivers both data and electrical power over standard Ethernet cables to powered devices. Find out more <ahref="https://assets.tripplite.com/brochure/faq-for-poe-industrial-switches.pdf">here.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

Fiber Network Cables

  Model Number Description
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) N320-02M N320-02M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 2M (6 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) N320-10M N320-10M Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 10M (33 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 6M (20 ft.) N520-06M N520-06M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 6M (20 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) N520-10M N520-10M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 10M (33 ft.)
Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 20M (65 ft.) N520-20M N520-20M Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 20M (65 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) N820-03M N820-03M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.)
10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.) N820-10M N820-10M 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.)
10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.) N820-15M N820-15M 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.