Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

10kVA transformer converts UPS 208V input to 120V for powering low-voltage AC components.

  • Converts 208V AC input into 120V output for powering low-voltage equipment
  • 8 NEMA 5-20R and 2 L14-30R 120V outlets for connecting components
  • Resettable circuit breakers protect mission-critical equipment from hazardous overloads
  • Requires hardwired connection to Eaton 9PX8KG2 or 9PX11KG2 9PX G2 UPS systems
  • 3-year limited warranty

Features

208V to 120V Transformer Converts High-Voltage Input to Low-Voltage Output
This 10kVA Step-Down Transformer converts your UPS system’s 208V high-voltage input to 120V low-voltage output. It features eight NEMA 5-20R and two L14-30R outlets for connecting equipment. Resettable circuit breakers protect your 120V equipment against overload conditions. The 9PXTFMR11G2 works with Eaton’s 9PX8KG2 and 9PX11KG2 9PX G2 UPS systems.

Versatile Installation Options
You can mount the 9PXTFMR11G2 in 3U of space in an EIA-standard 19-inch rack using the included 4-post rail kit or adapt it for tower installation using the included joining bracket and hardware. Cable glands are included for hardwire input.

System Requirements

Compatible with Eaton’s 9PX8KG2 and 9PX11KG2 9PX G2 UPS systems

Package Includes

  • 9PXTFMR11G2 10kVA 120V Step-Down Transformer
  • Hardwire cable
  • (2) Cable glands
  • Joining bracket and hardware for tower configuration
  • Rack-mounting hardware
  • Owner’s manuals
Energy Star certified RoHS compliant

Specifications

OVERVIEW
UPC Code786689876029
Accessory TypeIsolation Transformer
Accessory ClassUPS Accessories
INPUT
Input PhaseSingle-Phase
UPS Input Connection TypeHardwire
Input Plug TypeHard-wire
OUTPUT
Output Capacity (VA)10000
Output Capacity (kVA)10
Output Capacity (Watts)10000
Output Capacity (kW)10
Frequency Compatibility50 / 60 Hz
Output AC Waveform (Battery Mode)Pure Sine wave
Nominal Output Voltage(s) Supported100V; 110V; 120V
Output Receptacles(8) 5-20R; (1) Hardwire; (2) L14-30R
PHYSICAL
Primary Form FactorRackmount; Tower
Rack Height  3U
Unit Dimensions (hwd / in.)5.120 x 17.300 x 27.400
ENVIRONMENTAL
Operating Temperature Range32° to 104°F (0° to 40°C)
Relative Humidity0-95% non-condensing
STANDARDS & COMPLIANCE
Product CertificationscUL Listed; NOM (Mexico)
Product ComplianceCE (Europe); ENERGY STAR Qualified; RoHS
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)3-year limited warranty
Extended Service Plans

ADVANCED DEPOT EXCHANGE

  • Service Part Number: 9SW5Y-11000UC
  • Expedited parts coverage for 5 years
  • Parts, electronics and UPS batteries coverage
  • Next business day shipping
  • Technical support

ON-SITE 24X7, NEXT DAY RESPONSE (US ONLY)

  • 2 YEAR UPGRADE: WUN72XXX-11000UC
  • On-site expedited parts and labor coverage for first 2 years
  • Parts, electronics and UPS batteries coverage
  • Eaton on-site labor coverage
  • 24x7 coverage, next day response
  • Next day shipping
  • Technical support

3 YEAR FLEX PLAN: FLN73XXX-11000UC

  • On-site parts and labor coverage for years 3 to 5
  • Parts, electronics and UPS batteries coverage
  • 24x7 on-site labor coverage, next day repsonse
  • Next day shipping
  • Technical support

Questions & Answers

Accessories

UPS Battery Backup

  Model Number Description
9PX G2 11000VA 11000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower 9PX11KG2 9PX11KG2 9PX G2 11000VA 11000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower
9PX G2 11000VA 11000W 208V Online Double-Conversion Lithium-Ion UPS - Hardwired Input, L6-30R or Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower 9PX11KG2-L 9PX11KG2-L 9PX G2 11000VA 11000W 208V Online Double-Conversion Lithium-Ion UPS - Hardwired Input, L6-30R or Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower
9PX G2 11000VA 11000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Maintenance Bypass, Cybersecure Network Card, Extended Run, 4U Rack/Tower 9PX11KMG2 9PX11KMG2 9PX G2 11000VA 11000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Maintenance Bypass, Cybersecure Network Card, Extended Run, 4U Rack/Tower
9PX G2 8000VA 8000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower 9PX8KG2 9PX8KG2 9PX G2 8000VA 8000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower
9PX G2 8000VA 8000W 208V Online Double-Conversion Lithium-Ion UPS - Hardwired Input, L6-30R or Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower 9PX8KG2-L 9PX8KG2-L 9PX G2 8000VA 8000W 208V Online Double-Conversion Lithium-Ion UPS - Hardwired Input, L6-30R or Hardwired Output, Cybersecure Network Card, Extended Run, 4U Rack/Tower
9PX G2 8000VA 8000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Maintenance Bypass, Cybersecure Network Card, Extended Run, 4U Rack/Tower 9PX8KMG2 9PX8KMG2 9PX G2 8000VA 8000W 208V Online Double-Conversion UPS - Hardwired Input, 4 L6-30R/Hardwired Output, Maintenance Bypass, Cybersecure Network Card, Extended Run, 4U Rack/Tower

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.