Part Number: N063-008-6A-SH New TAA
Ideal for managing and organizing 10G connections in DIN-rail applications.
- Ideal for network closets or other small installations where space is at a premium
- Built-in mounting clip attaches easily to standard 35 mm DIN rail with no tools needed
- 8 shielded Cat6a keystone jacks reduce EMI/RFI line noise that can damage equipment and data
- Numbered ports allow convenient at-a-glance identification of cable connections
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
Organizes a Wide Variety of Cat6a Network Ethernet Cables in Your DIN-Rail Installation
This DIN-rail mountable patch panel comes with eight Cat6a shielded RJ45 in-line couplers. Each RJ45 Ethernet port is numbered to help you quickly identify connections. The feed-through-style couplers save time during setup by allowing plug-and-play connectivity with equipment, such as industrial Ethernet switches.
Easy to Install in Rugged Industrial Applications
The N063-008-6A-SH is constructed using durable metal with a plastic rear frame for extra durability in industrial applications. The built-in mounting clip quickly installs on a standard 35-millimeter DIN rail with no tools required.
Fully Shielded to Protect Your Data and Equipment
The shielded keystone jacks reduce electromagnetic interference (EMI) and radio frequency interference (RFI) that can inflict hardware damage or data loss in healthcare and financial applications where data is particularly sensitive. This EMI/RFI filtering also helps your connected components perform better and last longer. Contacts with 50-µin gold plating help resist corrosion.
TAA-Compliant for GSA Schedule Purchases
The N063-008-6A-SH is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 037332294005 |
| Product Type | DIN Rail |
| Technology | Cat5/5e; Cat6; Cat6a |
CONNECTIONS
| Number of Ports | 8 |
| Side A - Connector 1 | (8) RJ45 (FEMALE) |
| Side B - Connector 1 | (8) RJ45 (FEMALE) |
| Contact Plating | Gold |
| PoE Type | Type 3 PoE++/UPoE (60W, IEEE 802.3bt) |
PHYSICAL
| Color | Black; Silver |
| Material of Construction | Plastic (PC FR) & Metal (SPCC/FE) |
| Total Number of Ports | 8 |
| Unit Dimensions (hwd / in.) | 6.060 x 2.990 x 2.190 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -40° to 158°F (-40° to 70°C) |
| Relative Humidity | 10% to 85% RH, Non-Condensing |
COMMUNICATIONS
| Network Compatibility | 10 Gbps |
FEATURES & SPECIFICATIONS
| Mounting Accessory Included | Yes |
| Numbered Ports | Yes |
| Recommended Category Cable | CAT6a |
| DIN Mountable | Yes |
| Labeled Ports | Yes |
| Panel Applications | Ethernet |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); IEEE 802.3bt PoE++; RoHS; Trade Agreements Act (TAA); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
| Model Number | Description | |
|---|---|---|
| N254-024-6A | 24-Port Cat6a Feed-Through Patch Panel - 4PPoE Compliant, 1U Rack-Mount, RJ45 Ethernet, Black, TAA |
Network Switches
| Model Number | Description | |
|---|---|---|
| NGI-M08POE8-L2 | 8-Port Managed Industrial Gigabit Ethernet Switch - Layer 2, 1 Gbps, PoE+ 30W, -40° to 75°C, DIN Mount, TAA |
Cable Management
| Model Number | Description | |
|---|---|---|
| NCM-DIN01-02 | Cable Management D-Rings for DIN Rails - Multi-Angle, 1U, Black, 2 Pack | |
| NCM-DIN02-02 | Cable Management D-Rings for DIN Rails - Multi-Angle, 2U, Black, 2 Pack |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Product Images