Part Number: NGI-U05POE4 TAA
Industrial-grade switch expands Ethernet connectivity to factory floors and other environments with space constraints and wide temperature ranges.
- 5 auto-negotiable 10/100/1000 Mbps RJ45 ports connect devices over a LAN
- 4 PoE+ ports deliver up to 30W each with a 120W total PoE budget
- Industrial-grade switch supports operating temperature range of -10° to 60°C
- Plug-and-play operation with no software or configuration required before use
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
5-Port Unmanaged Gigabit Ethernet Switch Connects Your Devices to a LAN
This space-saving Power over Ethernet (PoE) switch transmits both power and data over a Gigabit Ethernet network. Five auto-negotiating 10/100/1000 Mbps ports send data only to the devices designated to receive it, which improves the efficiency and potential throughput of the network.
PoE+ Ports Deliver Power to Devices Without Access to AC Outlets
This unmanaged switch features four PoE ports capable of powering compatible devices, such as cameras, sensors, clocks, digital signage and wireless access points, without the need to run separate power lines or install the devices near an AC outlet. The NGI-U05POE4 provides PoE+ compatibility up to 30W per PoE port and a PoE budget of 120W.
Ruggedized Metal Housing Built to Last in Harsh Environments
The compact NGI-U05POE4 adds 10/100/1000 Mbps Gigabit Ethernet capacity to your industrial and commercial applications, such as factory floors, warehouse operations and other environments with space constraints and wide temperature ranges. The industrial-grade high-strength case withstands vibration, shock and free fall. It can also operate in extreme temperatures ranging from -10 to 60 degrees Celsius (14 to 140 degrees Fahrenheit).
Unmanaged Switch Requires Little to No Configuration
Quickly connect your network devices with little to no configuration. LEDs indicate when the switch is powered on and which Ethernet ports are showing activity. The NGI-U05POE4 supports MAC address auto-learning and auto-aging for efficient routing, as well as automatic MDI/MDI-X crossover detection for plug-and-play functionality. IEEE 802.3x flow control allows smooth transmission of large files.
Pre-Installed DIN Rail Clip Allows for Convenient Installation
The device may be DIN mounted using the pre-installed rail clip, which mounts firmly to any standard 35 mm DIN rail. Providing seamless operation in the event of power dips or failures, the switch features a 2-pin 24–57VDC terminal block power input to help prevent unnecessary downtime. Device power must be supplied by SELV circuit.
TAA-Compliant for GSA Schedule Purchases
The NGI-U05POE4 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 037332266033 |
| Product Type | Industrial-Grade Switch |
INPUT
| Maximum Input Amps Details | Maximum of 6A |
| Voltage Compatibility (VDC) | 24-57 |
| Power Source | 2-Pin Terminal Block |
POWER
| Power Consumption (Watts) | 14.00 |
| Power Consumption Detail | 14w |
CONNECTIONS
| Number of Ports | 5 |
| Ports | 5 |
| Ports Detail | 10/100/1000Mbps |
| SFP Uplink Ports | 0 |
| SFP Uplink Ports Detail | NA |
| PoE Power Budget (Watts) | 120 |
| PoE Port Description | 30W maximum per port |
| PoE Supported Ports | 4 |
| Network Switch Ports | (5) 10/100/1000 (RJ45) |
| PoE Type | Type 2 PoE+ (30W, IEEE 802.3at) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | 1- PWR(Green): for Power, 2- PoE1~4 (Green): for supplying power to PD device, 3- 1000(Green): for Ethernet speed 1000Mbps, 4- LNK/ACT(Green): for data transmitting/receiving |
PHYSICAL
| Primary Form Factor | DIN-Rail |
| Color | Black |
| Material of Construction | Metal casing |
| Form Factors Supported | DIN-Rail Mountable |
| Shipping Dimensions (hwd / in.) | 6.20 x 23.29 x 23.29 |
| Shipping Weight (lbs.) | 0.96 |
| Unit Dimensions (hwd / in.) | 1.970 x 6.300 x 4.720 |
| Unit Weight (lbs.) | 1.90 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
| Storage Temperature Range | -40° to 185°F (-40° to 85°C) |
| Relative Humidity | 5% to 95% (Non-Condensing) |
| Operating Elevation | 0-6562 ft. (0-2000 m) |
| ESD Protection | ±8kV air discharge / ±4kV contact discharge |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| Network Compatibility Details | Auto-negotiable |
| Switching Capacity | 10 Gpbs |
| Switching Capacity Details | 1 Gbps per port with full duplex |
FEATURES & SPECIFICATIONS
| Jumbo Frames | 10000 |
| MAC Auto Learning | Yes |
| MAC Addresses | 8000 |
| Storm Control | Yes |
| Auto MDI/MDIX Crossover Detection | Yes |
| Fans (Type/Quantity) | Fanless |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); IEEE 802.1p Class of Service (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3af PoE; IEEE 802.3at PoE+; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; IEEE 802.3z 1000Base-SX/LX; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Fiber Network Cables
| Model Number | Description | |
|---|---|---|
| N320-02M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 2M (6 ft.) | |
| N320-10M | Duplex Multimode 62.5/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) | |
| N520-06M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 6M (20 ft.) | |
| N520-10M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 10M (33 ft.) | |
| N520-20M | Duplex Multimode 50/125 Fiber Patch Cable (LC/LC), 20M (65 ft.) | |
| N820-03M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC) - Aqua, 3M (10 ft.) | |
| N820-10M | 10Gb/40Gb/100Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable (LC/LC), Aqua, 10M (32.8 ft.) | |
| N820-15M | 10Gb Duplex Multimode 50/125 OM3 LSZH Fiber Patch Cable, (LC/LC) - Aqua, 15M (50 ft.) |
Documents & Downloads
Documentation
- Owner's Manual for Unmanaged Industrial Gigabit Ethernet Switch (NGI-U08C2, NGI-U05POE4, NGI-U05C2POE4, NGI-U08C2POE8)
- Owner’s Manual for 8-Port Unmanaged Plus Industrial Gigabit 10/100/1000 Base-T Ethernet Switch w/ 2 GBE SFP Slots, DIN Mountable Model: NGI-U08C2 5-Port Unmanaged Plus Industrial Gigabit PoE Ethernet Switch, 4x PoE+ 30W, DIN Mountable Model: NGI-U05POE4 5-Port Unmanaged Plus Industrial Gigabit PoE Ethernet Switch w/ 2 SFP Ports, 4x PoE+ 30W, DIN Mountable Model: NGI-U05C2POE4 8-Port Unmanaged Plus Hardened Gigabit PoE Ethernet Switch w/ 2 SFP Ports, 8x PoE+ 30W, DIN Mountable Model: NGI-U08C2POE8 - Multiple Languages
- Quick Start Guide Industrial Gigabit Ethernet Switches (NGI-Series)
- Product Datasheet
Design Resources
Product Literature
Declarations of Conformity
Product Images