Part Number: NPOE-SPL-G-5VMU
- Delivers power and data via Cat5e/6 cable up to 328.08-ft. (100 m) to edge network equipment
- Extends 5VDC power to any network device installed where no AC outlet is available
- Supports Gigabit Ethernet data transfer speeds up to 1000 Mbps (1 Gbps)
- Designed for PoE devices like Wireless Access Points and security cameras
- Quick and easy plug-and-play installation with no configuration necessary
- 3-year limited warranty
Features
System Requirements
- IEEE 802.3af/at-compliant PoE injector or switch
- Existing or newly installed Cat5e/6/6a cabling
- A network device with a 5V 1a USB Micro-B power port
Package Includes
- NPOE-SPL-G-5VMU PoE to USB Micro-B and RJ45 Active Splitter
- Quick Start Guide
Specifications
OVERVIEW
| UPC Code | 037332242143 |
| Product Type | Splitter |
| Technology | Cat5/5e; Cat6; PoE |
OUTPUT
| Output (Watts) | 5W (5V/1A) |
CONNECTIONS
| Side A - Connector 1 | RJ45 (FEMALE) |
| Side B - Connector 1 | RJ45 (MALE) |
| Side B - Connector 2 | MICRO-USB B (MALE) |
PHYSICAL
| Color | Black |
| Shipping Dimensions (hwd / in.) | 1.77 x 5.31 x 2.17 |
| Unit Dimensions (hwd / in.) | 0.920 x 3.180 x 1.110 |
| Unit Weight (lbs.) | 0.11 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 104°F (0° to 40°C) |
| Storage Temperature Range | 5° to 122°F (-15° to 50°C) |
| Relative Humidity | 0-90% non-condensing |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| IEEE Standards Supported | 802.3; 802.3ab; 802.3af; 802.3u |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
| Model Number | Description | |
|---|---|---|
| N002-003-BK | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 3 ft. (0.91 m) | |
| N002-006-BK | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 6 ft. (1.83 m) | |
| N002-010-BK | Cat5e 350 MHz Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Black, 10 ft. (3.05 m) | |
| N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
| N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
| N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images