Part Number: NGI-U08 TAA
Industrial-grade switch expands Ethernet connectivity to factory floors and other environments with space constraints and wide temperature ranges.
- 8 auto-negotiable 10/100/1000 Mbps RJ45 ports connect devices over a LAN
- Industrial-grade switch supports operating temperature range of -40° to 167°F
- Easy-to-read LEDs indicate connection and activity status for all Ethernet ports
- Plug-and-play operation with no software or configuration required before use
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
8-Port Unmanaged Gigabit Ethernet Switch Connects Your Devices to a LAN
This space-saving switch transmits data over a Gigabit Ethernet network. Eight auto-negotiating 10/100/1000 Mbps ports send data only to the devices designated to receive it, which improves the efficiency and potential throughput of the network.
Rugged Metal Housing Built to Last in Harsh Environments
The compact NGI-U08 adds 10/100/1000 Mbps Gigabit Ethernet capacity to your industrial and commercial applications, such as factory floors, warehouse operations and other environments with space constraints and wide temperature ranges. The industrial-grade high-strength case withstands vibration, shock and free fall. It can also operate in extreme temperatures ranging from -40 degrees to 167 degrees Fahrenheit.
Unmanaged Switch Requires Little to No Configuration
Quickly connect your network devices with little to no configuration. LEDs indicate when the switch is powered on and which Ethernet ports are showing activity. The NGI-U08 supports MAC address auto-learning and auto-aging for efficient routing, as well as automatic MDI/MDI-X crossover detection for plug-and-play functionality. IEEE 802.3x flow control allows smooth transmission of large files. DIP switch supports an alarm relay output function in which you can connect an alarm light or buzzer.
Works with the Most Popular Web Browsers
The NGI-U08 is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NGI-U08 accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).
Pre-Installed DIN Rail Clip Allows for Convenient Installation
The switch may be DIN mounted using the pre-installed rail clip, which mounts firmly to any standard 35 mm DIN rail. Providing seamless operation in the event of power dips or failures, the switch features redundant 6-pin 9–57 DC terminal block power inputs to help prevent unnecessary downtime. When used with two power sources, the switch also supports alarm relay contacts that you can wire to your existing alarm circuit to notify you instantly when a power disruption occurs. Device power must be supplied by LPS (Limited Power Source) circuit.
TAA-Compliant for GSA Schedule Purchases
The NGI-U08 is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 037332264152 |
| Product Type | Unmanaged Industrial Gigabit Ethernet Switch |
INPUT
| Maximum Input Amps Details | Maximum of 1A DC. The device power shall be supplied by LPS (Limited Power Source) |
| Voltage Compatibility (VDC) | 9-57 |
| Power Source | 6-Pin Terminal Block |
POWER
| Power Consumption (Watts) | 5.00 |
| Power Consumption Detail | 5w |
CONNECTIONS
| Number of Ports | 8 |
| Ports | 8 |
| Ports Detail | 8x 10/100/1000BASE-T |
| SFP Uplink Ports | 0 |
| SFP Uplink Ports Detail | NA |
| PoE Power Budget (Watts) | 0 |
| PoE Port Description | NA |
| PoE Supported Ports | 0 |
| Network Switch Ports | (8) 10/100/1000 (RJ45) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | 1- PWR(Green): for Power, 2- RPS(Green): for Power by terminal block RPS, 3- ALM(Rad): for PWR & RPS fails, 4- 1000(Green): for Ethernet speed 1000Mbps, 5- LNK/ACT(Green): for data Transmitting/Receiving |
PHYSICAL
| Primary Form Factor | DIN-Rail |
| Color | Black |
| Material of Construction | Metal casing |
| Form Factors Supported | DIN-Rail Mountable |
| Shipping Dimensions (hwd / in.) | 2.44 x 9.17 x 7.20 |
| Shipping Weight (lbs.) | 1.43 |
| Unit Dimensions (hwd / in.) | 3.920 x 1.970 x 4.560 |
| Unit Weight (lbs.) | 1.10 |
ENVIRONMENTAL
| Operating Temperature Range | -40° to 167°F (-40° to 75°C) |
| Storage Temperature Range | -40° to 176°F (-40° to 80°C) |
| Relative Humidity | 5 to 95% (non-condensing) |
| Operating Elevation | 0-6562 ft. (0-2000 m) |
| ESD Protection | ±8kV air discharge / ±4kV contact discharge |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
| Network Compatibility Details | Auto-negotiable |
| Switching Capacity | 16Gbps |
| Switching Capacity Details | 1Gbps Per Port with Full Duplex |
FEATURES & SPECIFICATIONS
| Jumbo Frames | 9000 |
| MAC Auto Learning | Yes |
| MAC Addresses | 2000 |
| Storm Control | No |
| Auto MDI/MDIX Crossover Detection | Yes |
| Fans (Type/Quantity) | Fanless |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3ab 1000Base-T; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Product Images