Part Number: NFI-U08-2A TAA
Industrial-grade switch expands Ethernet connectivity to factory floors and other environments with space constraints and wide temperature ranges.
- 8 auto-negotiable 10/100 Mbps RJ45 ports connect devices over a LAN.
- EIP QoS control mechanism, widely used for Ethernet/IP data stream
- Industrial-grade switch supports operating temperature range of -40° to 75°C
- Easy-to-read LEDs indicate connection and activity status for all Ethernet ports
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 3-year limited warranty
Features
8-Port Unmanaged Ethernet Switch Connects Your Devices to a LAN
This space-saving switch with EIP QoS transmits data over an Ethernet network. Eight auto-negotiating 10/100 Mbps ports send data only to the devices designated to receive it, which improves the efficiency and potential throughput of the network.
Ethernet/IP Quality of Service (EIP QoS)
The EIP QoS control mechanism is widely used for Ethernet/IP data streams. Based on the application requirements, this feature helps provide different priorities for different users or data streams. This helps ensure that the performance of data streams deliver at a certain level. Note: While NFI-U08-2A does support QoS, the feature is handled automatically by our product. If you want to control network traffic flow or prioritize specific ports to your personal preference, you must use a router in your network with a QoS tool to achieve this level of control.
Ruggedized Metal Housing Built to Last in Harsh Environments
The compact NFI-U08-2A adds 10/100 Mbps Gigabit Ethernet capacity to your industrial and commercial applications, such as factory floors, warehouse operations and other environments with space constraints and wide temperature ranges. The industrial-grade high-strength case withstands vibration, shock and free fall. It can also operate in extreme temperatures ranging from -40 to 75 degrees Celsius (-40 to 167 degrees Fahrenheit).
Unmanaged Switch Requires Little to No Configuration
Quickly connect your network devices with little to no configuration. LEDs indicate when the switch is powered on and which Ethernet ports are showing activity. The NFI-U08-2A supports MAC address auto-learning and auto-aging for efficient routing, as well as automatic MDI/MDI-X crossover detection for plug-and-play functionality. IEEE 802.3x flow control allows smooth transmission of large files. DIP switch supports an alarm relay output function in which you can connect an alarm light or buzzer.
Works with the Most Popular Web Browsers
The NFI-U08-2A is browser-based and works independently from the connected computer's operating system. Because switch compatibility is based on common hardware standards, rather than system software dependencies, the NFI-U08-2A accommodates most platforms. Preferred web browsers include Google Chrome (on both Windows and macOS) and Microsoft Edge (Windows only).
Pre-Installed DIN Rail Clip Allows for Convenient Mounting
The open-type device may be DIN mounted using the pre-installed rail clip, which mounts firmly to any standard 35 mm DIN rail. A 6-pin 12–48VDC terminal block supplies power input. Device power must be supplied by LPS circuit.
TAA-Compliant for GSA Schedule Purchases
The NFI-U08-2A is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 037332282040 |
| Product Type | Unmanaged Industrial Ethernet Switch with EIP QOS |
INPUT
| Maximum Input Amps Details | Maximum of 0.5A DC. The device shall be supplied by SELV circuit. |
| Voltage Compatibility (VDC) | From 12~48 |
| Power Source | 6-Pin Terminal Block |
POWER
| Power Consumption (Watts) | 3.00 |
CONNECTIONS
| Number of Ports | 8 |
| Ports | 8 |
| Ports Detail | 8x 10/100Base-T |
| Network Switch Ports | (8) 10/100 (RJ45) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | 1- PWR(Green): for Power; 2- 100(Green): for Ethernet speed 100Mbps; 3- LNK/ACT(Green): for data transmitting/receiving; 4- RPS (Green): for Redundant Power ON; 5- ALM(Green): for Alarm triggered for abnormal power or power link down status. |
PHYSICAL
| Primary Form Factor | DIN-Rail |
| Color | Black |
| Material of Construction | Metal casing |
| Shipping Dimensions (hwd / in.) | 2.44 x 9.17 x 7.20 |
| Shipping Weight (lbs.) | 1.28 |
| Unit Dimensions (hwd / in.) | 3.920 x 1.970 x 4.560 |
| Unit Weight (lbs.) | 0.97 |
ENVIRONMENTAL
| Operating Temperature Range | -40° to 167°F (-40° to 75°C) |
| Storage Temperature Range | -40° to 185°F (-40° to 85°C) |
| Relative Humidity | 5% to 95% (Non-Condensing) |
COMMUNICATIONS
| Network Compatibility | 100 Mbps (Fast Ethernet) |
| Network Compatibility Details | Auto-negotiable |
| Switching Capacity | 1.6Gbps |
| Switching Capacity Details | 200Mbps Per Port with Full Duplex |
FEATURES & SPECIFICATIONS
| MAC Auto Learning | Yes |
| Storm Control | Yes |
| Auto MDI/MDIX Crossover Detection | Yes |
STANDARDS & COMPLIANCE
| Product Certifications | NOM (Mexico) |
| Product Compliance | CE (Europe); FCC (USA); IEEE 802.1p Class of Service (Europe); IEEE 802.3 10Base-T; IEEE 802.3 Auto-Negotiation; IEEE 802.3u 100Base-TX/FX; IEEE 802.3x Flow Control; REACH; RoHS; Trade Agreements Act (TAA); UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Images