Part Number: PINV750
- Provides portable power for mobile applications, including phones and laptops
- Ideal for areas without regular power outlets, such as campsites or construction sites
- Dual NEMA 5-15R outlets deliver continuous output of 750W for powering devices
- 2A USB charging port keeps smartphones and tablets at full capacity
- Rugged aluminum housing built to withstand rigors of travel and outdoor use
- 2-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332225085 |
INPUT
| Recommended Electrical Service | 12V DC |
| Input Connection Type | DC screw down terminal posts for battery cables with ring terminals |
| Voltage Compatibility (VAC) | 110; 120 |
| Voltage Compatibility (VDC) | 10-16 |
| Input Cord Length (ft.) | 3 |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Pure Sine Wave Output | No |
| Output (Watts) | 750 |
| Output AC Waveform (Battery Mode) | PWM sine wave |
| Nominal Output Voltage(s) Supported | 120V |
| Output Receptacles | (2) 5-15R |
| Continuous Output Capacity (Watts) | 750 |
| Peak Output Capacity (Watts) | 1500 |
| Output Voltage Regulation | Maintains PWM sine wave output voltage of 120VAC (+/- 10%) |
| Output Frequency Regulation | 60Hz (+/- 3Hz) |
| Overload Protection | Yes |
| Output Voltage (VDC) | 5V |
BATTERY
| Expandable Runtime Description | User-Supplied 12VDC battery system |
| DC System Voltage (VDC) | 12 |
USER INTERFACE, ALERTS & CONTROLS
| Front Panel LEDs | Green Power Status LED; Red Fault Mode LED |
| Switches | ON/OFF Rocker Switch |
| Audible Alarm | Low Battery, Short Circuit, Over-temperature, High DC Voltage, Overload protection |
CHARGING
| Charging Ports / Amps | (1) 2A |
PHYSICAL
| Material of Construction | Aluminum |
| Form Factors Supported | Built-in mounting slots for permanent placement of the inverter on an horizontal floor or wallmount surface |
| Housing Color | Black; Blue |
| Receptacle Color | Black |
| Shipping Dimensions (hwd / in.) | 12.48 x 6.65 x 4.20 |
| Unit Dimensions (hwd / in.) | 9.630 x 4.210 x 2.130 |
| Unit Weight (lbs.) | 2.25 |
ENVIRONMENTAL
| Operating Temperature | 32° to 104°F (0° to 40°C) |
FEATURES & SPECIFICATIONS
| Grounding | Grounding lug for connection to vehicle chassis or earth ground |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| BP-260 | External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260) |
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1B | Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management |
| WEXT2B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management |
| WEXT3B | Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management |
Documents & Downloads
Product Literature
Product Images