Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Converts 12V DC power from your vehicle’s battery into 120V AC power to operate electronics while on the road or at a remote site.
  • Provides portable power for mobile applications, including phones and laptops
  • Ideal for areas without regular power outlets, such as campsites or construction sites
  • Dual NEMA 5-15R outlets deliver continuous output of 1000W for powering devices
  • 2A USB charging port keeps smartphones, tablets and laptops at full capacity
  • Rugged aluminum housing built to withstand rigors of travel and outdoor use
  • 2-year limited warranty

Features

Mobile Power Inverter Charges and Powers Multiple Electronic Devices in Your Vehicle
You don’t have to be near your computer or an AC power source to keep your mobile devices fully charged and your power tools and small appliances operating. This 1000W mobile inverter converts 12V DC power from your car, truck, fleet vehicle, boat or RV’s battery into standard 120V AC power. Just connect the included battery cables between the inverter’s DC input terminals and the positive and negative terminals on your vehicle’s battery.
Dual AC Outlets Provide Portable Power for Your Mobile Applications
This compact power inverter is ideal for use at remote locations, such as campgrounds, construction sites and mobile offices. Two NEMA 5-15R outlets provide a continuous output of 1000 watts and a peak output of 2,000 watts. That’s plenty to operate a variety of appliances and power tools, such as low-power lights, camping accessories, battery rechargers for small battery-operated power tools, and mobile office equipment.
USB Charging Port Keeps Your Devices at Full Strength
The 2.0A USB charging port remains active even when the inverter’s on/off switch is set to Off. This allows you to charge your smartphone, tablet, laptop, MP3 player or GPS unit without draining too much power from the vehicle’s battery.
Includes the Latest Safety Features to Protect Your Equipment and Battery
An on/off switch offers one-touch control over both AC outlets. If the power input from the vehicle’s battery drops below 10 volts or exceeds 16 volts, the mobile power inverter will automatically shut down. Green and red LEDs indicate normal and improper operation. A load-controlled fan begins cooling automatically when the internal temperature rises to a certain level during extended use. An audible alarm sounds during excessively high or low voltage conditions.
Brackets Included for Permanent Mounting
The compact power inverter’s durable aluminum housing is designed to withstand the rigors of road trips, campouts, business trips and family vacations. Use the built-in front and rear mounting brackets and your own hardware to permanently install the inverter in a horizontal position.

Package Includes

  • PINV1000 1000W Light-Duty Compact Car Inverter
  • Battery cable, red/black, 3 ft.
  • Grounding cable, 3 ft.
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332225160
INPUT
Recommended Electrical Service12V DC
Input Connection TypeDC terminal post for battery cables with ring terminals
Voltage Compatibility (VAC)110; 120
Voltage Compatibility (VDC)10-16
Input Cord Length (ft.)3
OUTPUT
Frequency Compatibility60 Hz
Pure Sine Wave Output  No
Output (Watts)1000
Output AC Waveform (Battery Mode)PWM sine wave
Nominal Output Voltage(s) Supported120V
Output Receptacles(2) 5-15R
Continuous Output Capacity (Watts)1000
Peak Output Capacity (Watts)2000
Output Voltage Regulation  Maintains PWM sine wave output voltage of 120VAC (+/- 10%)
Output Frequency Regulation  60Hz (+/- 3Hz)
Overload ProtectionYes
Output Voltage (VDC)5V
BATTERY
Expandable Runtime DescriptionUser-Supplied 12VDC battery system
DC System Voltage (VDC)12
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDsSingle multi-color status LED for operation (Green) and fault conditions (RED)
SwitchesON/OFF Rocker Switch
Audible AlarmLow Battery, Short Circuit, Over-temperature, High DC Voltage, Overload protection
CHARGING
Charging Ports / Amps(1) 2A
PHYSICAL
Material of ConstructionAluminum, Steel
Form Factors SupportedHorizontal Floor, Wall-Mount
Housing ColorBlack; Blue
Receptacle ColorBlack
Shipping Dimensions (hwd / in.)6.89 x 5.70 x 2.55
Unit Dimensions (hwd / in.)3.000 x 5.040 x 7.280
Unit Weight (lbs.)2.69
ENVIRONMENTAL
Relative Humidity0-95% non-condensing
Operating Temperature32° to 104°F (0° to 40°C)
FEATURES & SPECIFICATIONS
GroundingGrounding lug grounds the inverter to vehicle or earth ground; ground cable included
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Accessories

  Model Number Description
External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260) BP-260 BP-260 External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.