Part Number: PV2400FC

- Designed for heavy duty and motor loads
- 24V DC input; 120V AC output; 2 outlets
- 2400W continuous output
- Peak surge output: OverPower (up to 1 hour)—3600W; Double-Boost (up to 10 seconds)—4800W
- High-efficiency power conversion
- Automatic overload protection
- 1-year limited warranty
Overview
Continuously supplies up to 2400W of 120V AC power to 2 AC outlets from any 24V battery or automotive DC source. Frequency control locks AC output at 60Hz for operating stability of motor loads. Includes a set of high current DC input terminals for simple, permanent installation. Highly reliable large transformer design specializes in powering motors and other inductive loads with high-current startup needs.
NOTE: To protect against high current draw that may occur during inverter failure, a fuse link rated at 250a should be positioned no more than 18" from the PV2400FC's battery in the positive line.
Features
- Converts 24V DC battery power to 120V AC power
- 2400W continuous output power
- Peak surge output: OverPower (up to 1 hour), 3600 watts; Double-Boost (up to 10 seconds), 4800W
- Set of 2 bolt-down DC wiring terminals for 24V battery connection; 2 x NEMA 5-15/20R outlets
- Frequency control for operating stability
- High-efficiency operation conserves batteries to prolong run time
- Diagnostic LEDs indicate load level (high, medium, and low) and battery charge (high, medium, and low)
- DC fusing protects inverter against overload
- High-impact polycarbonate housing
- RJ45 port allows connection of APS/PowerVerter Remote Switch (APSRM4)
Specifications
OVERVIEW
UPC Code | 037332042200 |
INPUT
Maximum Input Amps / Watts | Full continuous load - 120A at 24V DC; No load - 2.2A at 24V DC |
Recommended Electrical Service | Requires 24V DC input source capable of delivering 120A for the required duration (when used at full capacity). For automotive applications, professional hardwire installation with 250A battery system fusing is recommended |
Input Connection Type | Set of 2 bolt-down DC wiring terminals |
Input Cord Length Details | User supplies cabling; 2/0 gauge or larger recommended |
Voltage Compatibility (VDC) | 24 |
OUTPUT
Frequency Compatibility | 60 Hz |
Pure Sine Wave Output | No |
Output (Watts) | 2400 |
Nominal Output Voltage(s) Supported | 120V |
Output Receptacles | (2) 5-15R |
Continuous Output Capacity (Watts) | 2400 |
Peak Output Capacity (Watts) | 4800 |
Output Voltage Regulation | Maintains PWM sine wave output voltage of 120 VAC (+/-5%) |
Output Frequency Regulation | 60 Hz (+/- 0.3 Hz) |
Overload Protection | Circuit breaker |
BATTERY
DC System Voltage (VDC) | 24 |
USER INTERFACE, ALERTS & CONTROLS
Front Panel LEDs | Set of 6 LEDs provides continuous status information on load percentage (6 levels reported) and battery charge level (7 levels reported). See manual for sequences |
Switches | 3-position on/off/remote switch enables simple on/off power control plus "remote" setting that enables distant on/off control of the inverter system when used in conjunction with optional APSRM4 accessory |
PHYSICAL
Material of Construction | Polycarbonate |
Cooling Method | Fan |
Form Factors Supported | Mounting slots enable permanent placement of inverter on any horizontal surface (see manual for additional mounting information) |
Shipping Dimensions (hwd / in.) | 12.90 x 14.40 x 21.30 |
Shipping Weight (lbs.) | 38.60 |
Unit Dimensions (hwd / in.) | 7.250 x 8.500 x 16.250 |
Unit Weight (lbs.) | 39 |
ENVIRONMENTAL
Relative Humidity | 0-95% non-condensing |
STANDARDS & COMPLIANCE
Product Compliance | RoHS |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
<p>APS series inverters can accept and pass AC input power. They also have a built in battery charger circuit.</p> |
Accessories
Accessories
Model Number | Description | |
---|---|---|
APSRM4 | Remote Control Module for PowerVerter Inverters and Inverter/Chargers |
Services & Extended Warranties
Extended Warranty
Part Number | Description |
---|---|
WEXT1E | Extended Warranty and Technical Support for Select Products – KVM, PDU, Inverters |
WEXT2E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
WEXT3E | Extended Warranty and Technical Support for Select Products – KVM Switches, PDUs, Power Inverters |
Documents & Downloads
Product Literature
Useful Web Pages
Product Images