Part Number: PV375USB
Charge and/or power multiple electronic devices—including smartphones, laptops, tablets, GPS units, DVD players, MP3 players, camping equipment and mobile office equipment—on the go in your car, truck, boat or RV.
- 2 NEMA 5-15R outlets and 2.1A and 1.0A USB charging ports
- Converts car battery power into standard AC household power
- Plugs into your vehicle’s 12V DC cigarette lighter outlet
- Tough metal housing designed to last a long time
- Included battery cables allow direct connection to car battery
- 1-year limited warranty
Overview
The PV375USB PowerVerter® Ultra-Compact Car Inverter provides 375 watts of portable power for charging and operating multiple devices in your vehicle. It converts 12V DC power into standard household 110V AC power to run a wide variety of electronics, such as smartphones, laptops, tablets, GPS units, game systems, portable TVs, DVD players and MP3 players, as well as low-power lights, camping accessories, battery rechargers for small battery-operated power tools, and mobile office equipment.
This power inverter features dual NEMA 5-15R outlets, a 2.1A USB charging port and a 1.0A USB charging port. Just plug the 12V DC input jack with convenient three-foot cord into the 12V outlet in your vehicle, and the PV375USB is ready to operate. Included three-foot battery cables with alligator clips also allow direct connection to your car battery’s DC terminals.
To prevent you from running down your battery, the PV375USB turns off automatically when the input voltage falls to 10V. Likewise, the unit will also shut down if it gets too hot (for instance, because the connected devices exceed 375 watts). A built-in ventilation fan keeps the interior cool during extended use. The durable metal housing is engineered to withstand the rigors of road trips, campouts, business trips and family vacations. No maintenance is required.
Features
- Converts 12V DC battery power to standard 110V AC power
- Runs smartphones, laptops, tablets, GPS units, game systems, portable TVs, DVD players, MP3 players and other electronics
- Features 2 NEMA 5-15R outlets and 2.1A and 1.0A USB charging ports
- Outputs 375 watts (continuous); 750 watts (peak)
Easy to Use
- DC jack plugs into 12V DC cigarette lighter accessory outlet in your car, truck, boat or RV
- Flexible 3 ft. cord allows devices to run in the back seat
- Included 3 ft. battery cables allow direct connection to car battery terminals
Premium Construction
- Durable metal housing built to withstand rigors of travel
- Built-in ventilation fan keeps the interior cool during extended use
- Automatic low-voltage shutoff prevents deep vehicle battery discharge at 10V
- No maintenance required
Specifications
OVERVIEW
| UPC Code | 037332199867 |
INPUT
| Input Connection Type | 12VDC cigarette lighter input plug connection or battery cables |
| Voltage Compatibility (VDC) | 12 |
| Input Cord Length (ft.) | 3 |
OUTPUT
| Frequency Compatibility | 60 Hz |
| Pure Sine Wave Output | No |
| Output (Watts) | 375 |
| Nominal Output Voltage(s) Supported | 120V |
| Output Receptacles | (2) 5-15R |
| Continuous Output Capacity (Watts) | 375 |
| Peak Output Capacity (Watts) | 750 |
| Output Frequency Regulation | 60 Hz (+/- 3 Hz) |
| Overload Protection | 40A fuse |
BATTERY
| DC System Voltage (VDC) | 12 |
CHARGING
| Charging Ports / Amps | (1) 1A; (1) 2.1A |
PHYSICAL
| Material of Construction | Metal |
| Shipping Dimensions (hwd / in.) | 2.80 x 7.10 x 9.20 |
| Shipping Weight (lbs.) | 2.40 |
| Unit Dimensions (hwd / in.) | 2.362 x 4.173 x 5.961 |
| Unit Weight (lbs.) | 1.217 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Services & Extended Warranties
Extended Warranty
| Part Number | Description |
|---|---|
| WEXT1A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power, Keyspan, KVM, Inverters |
| WEXT2A | Extended Warranty and Technical Support for Select Products Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
| WEXT3A | Extended Warranty and Technical Support for Select Products – Cables and Connectivity, DC Power Supplies, Keyspan Products, KVM Switches, Power Inverters |
Documents & Downloads
Documentation
Product Literature
Product Images