Part Number: P152-000
- Low profile gender changer (< 1 inch)
- Allows you to connect (2) DB9 female cables together
- Changes gender of a DB9 female port (or cable) to DB9 male
- Fully shielded against EMI/RFI interference
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
Compact gold gender changer is designed to allow you to change a DB9F port into a DB9M port. Gold plated contacts and connectors offer superior conductivity.
Specifications
OVERVIEW
| UPC Code | 037332011763 |
| Technology | Serial |
CONNECTIONS
| Side A - Connector 1 | DB9 (MALE) |
| Side B - Connector 1 | DB9 (MALE) |
PHYSICAL
| Color | Gold |
| Shipping Dimensions (hwd / in.) | 5.30 x 3.90 x 0.50 |
| Shipping Weight (lbs.) | 0.03 |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |