Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Extends a 10/100/1000 Mbps Gigabit Ethernet network connection over SC duplex multimode fiber optic cable up to 500 meters.

  • Extends up to 1000 Mbps (1 Gbps) of data to a network device up to 500 m away
  • Automatic MDI/MDI-X configuration connects devices without crossover cabling
  • Hardened aluminum housing withstands operating temperature range of -10° to 60°C
  • LEDs indicate Ethernet connection and various statuses, including data transfer speed
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 2-year limited warranty

Features

Extends a Network Connection up to 500 m over SC Multimode Fiber Optic Cable
This network media converter converts a copper Gigabit Ethernet signal to a multimode fiber optic signal and extends it to a second network device up to 500 meters (1640 feet) away. Because copper Cat5e/6 cables are limited to only 100 meters, it is more effective to couple the N785-H01-SCMM with multimode fiber cable to reach hubs, switches and other network devices located farther away. Auto-negotiation and automatic MDI/MDI-X configuration seamlessly connect devices without crossover cabling.

Monitor Your Installation with Link Fault Signaling and Loop Back Functions
Determine the health of your network connection via the Link Fault Signaling (LFS) and Loop Back functions. The LFS LED indicates when a copper or fiber cable has been severed or another cause of disruption in service has occurred. The Local Loop Back (LLB) and Remote Loop Back (RLB) functions ensure copper and fiber cables have been correctly installed. Use the DIP switches to control each function or turn them on or off.

LEDs Indicate Installation Performance and Diagnostic Functions
Easy-to-read LEDs on the side of the unit indicate essential status information, including network speed and connection, LFS diagnostics and unit power.

Protective Metal Housing Built to Withstand a Variety of Hazards
The hardened aluminum case is designed to operate in extreme temperatures ranging from -10 to 60 degrees Celsius (14 to 140 degrees Fahrenheit). It is protected from electrostatic discharge (ESD), radio frequency interference (RFI) and power surges. Hardware is included for wall or DIN mounting.

Works in Tandem with N785-CH12 Chassis
House and power up to 12 media converters, including the N785-H01-SCMM, using the N785-CH12 12-port chassis (sold separately) to create an organized installation.

TAA-Compliant for GSA Schedule Purchases
The N785-H01-SCMM is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.

Package Includes

  • N785-H01-SCMM Media Converter
  • L-shaped bracket
  • Rubber foot
  • SC connector cap
  • External power supply with NEMA 1-15P plug (Input: 100-240VAC, 50/60 Hz, 0.5A; Output: 12VDC 1.5A)
  • DIN rail kit
  • Wall-mounting hardware
  • Quick Start Guide
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332267047
Product TypeFiber to Ethernet
TechnologyCat5/5e; Cat6; Multimode
Mode TypeMultimode
DISPLAY
Accessories (Included)External Power Supply (Input: 100-240V, 50/60Hz, 0.5A; Output: 12V/1.5A), Mounting Bracket, Mounting Hardware, DIN Rail, SC Connector Cap, L-Shape Holder, Rubber Foot
NETWORK
Network PortsRJ45 (FEMALE); SC (FEMALE)
INPUT
AC Power Adapter Plug(s)NEMA 1-15P North America
AC Power Adapter Input Specs (V / Hz / A)100-240V / 50/60Hz / 0.5A
AC Power Adapter Output Specs (V / A)12V / 1.5A
AC Power Adapter Cord Length (ft.)3.94
AC Power Adapter Cord Length (m)1.2
POWER
Power Source TypeAC Adapter
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 12V, 1.5A
DC Barrel PlugOD: 5.5 x 2.5 x 11mm, Positive Pin, Negative Sleeve
Power Consumption (Watts)1.80
CONNECTIONS
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1SC (FEMALE)
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsPWR (Power), ALM (LFS function indicator), Fiber - 1000 (For Ethernet speed 1000Mbps), LNK/ACT (For Fiber port data transmitting/receiving), RJ45 - 1000 (For RJ45 speed 1000Mbps), LNK/ACT (For Copper port data transmitting/rec)
PHYSICAL
ColorBlack
Power Cord ColorBlack
Unit Dimensions (hwd / in.)0.920 x 2.910 x 4.300
Unit Packaging TypeBox
Unit Weight (lbs.)0.5267
HousingMetal
ENVIRONMENTAL
Operating Temperature Range14° to 140°F (-10° to 60°C)
Storage Temperature Range-40° to 185°F (-40° to 85°C)
Relative Humidity5% to 95% RH, Non-Condensing
COMMUNICATIONS
Network Compatibility10 Mbps; 100 Mbps (Fast Ethernet); 1 Gbps (Gigabit)
Network Speed Details10 Mbps; 100 Mbps; 1000 Mbps
Wavelength850nm
Transmission Distance500 m
IEEE Standards Supported802.3; 802.3ab; 802.3u; 802.3z
Wavelength Division Multiplexing (WDM)Yes
FEATURES & SPECIFICATIONS
Data Transfer Rate1 Gbps; 10 Mbps; 100 Mbps
Mounting Accessory IncludedYes
Auto MDIX Support  Yes
DIN MountableYes
Optical PortSC
STANDARDS & COMPLIANCE
External Power Supply CertificationsFCC; LPS; UL; WEEE
Product ComplianceRoHS; CE (Europe); FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

Accessories

Copper Network Cables

  Model Number Description
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 3 ft. (0.91 m) N001-003-BL N001-003-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 3 ft. (0.91 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 6 ft. (1.83 m) N001-006-BL N001-006-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 6 ft. (1.83 m)
Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 10 ft. (3.05 m) N001-010-BL N001-010-BL Cat5e 350 MHz Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE - Blue, 10 ft. (3.05 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m) N201-003-BL N201-003-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m) N201-006-BL N201-006-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m) N201-010-BL N201-010-BL Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Blue, 10 ft. (3.05 m)

Fiber Network Cables

  Model Number Description
Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 1M (3 ft.) N306-003 N306-003 Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 1M (3 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 2M (6 ft.) N306-006 N306-006 Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 2M (6 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 3M (10 ft.) N306-010 N306-010 Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 3M (10 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 25M (82 ft.) N306-25M N306-25M Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 25M (82 ft.)
Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 46M (150 ft.) N306-46M N306-46M Duplex Multimode 62.5/125 Fiber Patch Cable (SC/SC), 46M (150 ft.)

Accessories

  Model Number Description
12-Slot Media Converter Chassis for Select N784-H and N785-H Models, 3U Rack Mount, TAA N785-CH12 N785-CH12 12-Slot Media Converter Chassis for Select N784-H and N785-H Models, 3U Rack Mount, TAA

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.