Part Number: DDR811TRAYTAA TAA
Clamps to the edge of your desk to organize critical documents and clear up valuable space on your work surface.
- Clamps to the edge of your desk or other level surface
- 3 swiveling document trays move independently and support up to 5 lb. each
- Trays hold documents up to 8.5 x 11 in. to keep home and office papers organized
- Easy to assemble in just a few minutes with all hardware included and no tools needed
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 5-year limited warranty
Features
3-Tray Swivel Holder Keeps Documents Organized
This document holder clamps securely to the edge of your desk, table, shelf or other level surface. Each large-capacity tray swivels independently of the others, so you always have easy access to your important documents. Plus, by storing your papers off to the side, you can free up valuable space on your home, school or office work surface.
Sets Up Quickly and Easily in Just a Few Minutes
The DDR811TRAYTAA is easy to assemble using the included hardware. No tools are needed. Each of the three trays holds documents up to 8.5 x 11 inches and supports up to five pounds (2.3 kilograms).
TAA-Compliant for GSA Schedule Purchases
The DDR811TRAYTAA is compliant with the Federal Trade Agreements Act (TAA), which makes it eligible for GSA (General Services Administration) Schedule and other federal procurement contracts.
Specifications
OVERVIEW
| UPC Code | 037332283863 |
| Device Compatibility | Monitor/HDTV |
| Accessory Type | Monitor Stand |
PHYSICAL
| Color | Black |
| Motion | Swivel |
| Mounting Location | Desk Clamp |
| Maximum Weight Capacity (lbs.) | 5 |
| Shipping Dimensions (hwd / in.) | 14.96 x 11.10 x 6.90 |
| Shipping Weight (lbs.) | 5.50 |
| Unit Dimensions (hwd / in.) | 15.580 x 12.200 x 10.500 |
| Unit Weight (lbs.) | 4.84 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | No |
| Height Adjustable | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Product Images