Part Number: DDR1327MQ
- Monitor stand with heavy-duty base remains stable on your desk during adjustment
- -45° to +45° tilt, -15° to +15° swivel and 360° rotation helps you find the perfect angle
- Durable steel construction blends into any décor and supports up to 17.6 lbs (7.9 kgs) per monitor
- Display cables attach to pole to reduce clutter and keep cords organized
- VESA compliance ensures compatibility with 75x75 and 100x100 mounting patterns
- 5-year limited warranty
Features
- Frees up valuable workspace on your desk, table or workstation
- Fits most flat-panel displays from 13 to 27 in.
- Mounts adjust independently for viewing angle
- Ideal for home and office use
- 180° swivel and -45° to +45° tilt capability provides comfortable viewing
- Full 360° rotation for viewing in portrait or landscape orientation
- Each mount supports up to 17.6 lbs (7.9 kgs)
- Scratch-resistant powder-coated finish blends with any décor
- Mounting hardware included
- Supports the following VESA mounting hole patterns: 75 x 75 mm, 75 x 100 mm, 100 x 75 mm, and 100 x 100 mm
System Requirements
- Up to 4 flat-screen monitors from 13 to 27 in. with 75 mm or 100 mm VESA mounting holes
Package Includes
- (4) VESA plate assemblies
- Upper pole
- Lower pole
- Pole connector
- Base
- (4) Mount arms
- (4) Arm cable guides
- (2) Pole cable guides
- (2) Locking head assemblies
- (4) End caps
- Base collar
- Hex key, 3 mm
- Hex key, 4 mm
- Hex key, 6 mm
- (4) Flat-head screws
- (16) M4 x 12 screws
- (16) M5 x 12 screws
- (16) D5 washers
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332257833 |
| Device Compatibility | Monitor/HDTV |
PHYSICAL
| Color | Black |
| Material of Construction | Steel |
| VESA Pattern (mm) | 100x100; 100x75; 75x100; 75x75 |
| Motion | Full |
| Mounting Location | Desktop |
| Degrees of Motion | -45/+45 Tilt; 180 Swivel; 360 Rotate |
| Minimum Screen Size (in.) | 13 |
| Maximum Screen Size (in.) | 27 |
| Maximum Weight Capacity (lbs.) | 17.6 |
| Number of Displays | 4 |
| Shipping Dimensions (hwd / in.) | 18.50 x 13.20 x 5.40 |
| Shipping Weight (lbs.) | 21.04 |
| Unit Dimensions (hwd / in.) | 32.200 x 31.700 x 12.400 |
| Unit Weight (lbs.) | 6.7 |
| Assembly Required | Yes |
FEATURES & SPECIFICATIONS
| Cord Management | No |
| Tools Necessary | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; RoHS3; REACH |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 5-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Useful Web Pages
Product Images