Part Number: A300-01K-YW
Connects network equipment in security applications, such as card readers, door contacts and requests for exit (REX).
- Multi-conductor cables connect multiple devices using a single cable run
- Plenum-rated for installation in risers and spaces needing low-smoke compliance
- Individual cable bundles are color-coded for easy identification
- Ideal for connecting access control equipment including door locks and card readers
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
1000 ft. of Plenum-Rated Access Control Cable for Security Applications
Recommended for commercial buildings, warehouses, government facilities, medical centers and other settings where maintaining security is important, this access control cable is geared for card readers, door locks and request for exit (REX) applications. Four different cable bundles are secured within one PVC jacket, allowing you to connect multiple safety devices using a single cable run. This 1000-foot (305-meter) roll is plenum-rated for installation in risers and spaces that require low-smoke compliance. Simply pull what you need for your installation, and keep the remainder rolled away.
Specifications
OVERVIEW
| UPC Code | 037332279262 |
CONNECTIONS
| Side A - Connector 1 | BARE WIRE |
| Side B - Connector 1 | BARE WIRE |
| Connector Type | Bare Wire |
PHYSICAL
| Cable Jacket Color | Yellow |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | CMP |
| Cable Shielding | UTP |
| Cable Outer Diameter (OD) | 11.5 +/- 0.30(mm) |
| Number of Conductors | CRDRDR: 6; LCKPWR: 4; REX: 4; DOORCONTCT: 2 |
| Conductor Material | Stranded Copper |
| Conductor Gauge | CRDRDR: 22; LCKPWR: 18; REX: 22; DOORCONTCT: 22 |
| Cable Length (ft.) | 1000 |
| Cable Length (in.) | 12000 |
| Unit Dimensions (hwd / in.) | 9.440 x 20.470 x 20.470 |
| Unit Weight (lbs.) | 100 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 122°F (0° to 50°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
STANDARDS & COMPLIANCE
| Product Certifications | CAN/CSA-C22.2 No. 214-17 (Canada); UL 444 |
| Product Compliance | REACH; RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Surge Protectors
| Model Number | Description | |
|---|---|---|
| ISOBAR4ULTRA | Isobar 4-Outlet Surge Protector, 6 ft. Cord with Right-Angle Plug, 3330 Joules, Diagnostic LEDs, Metal Housing | |
| ISOBAR6ULTRA | Isobar 6-Outlet Surge Protector, 6 ft. Cord with Right-Angle Plug, 3330 Joules, Diagnostic LEDs, Metal Housing |