Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: P004-03M-EU

Extension cord connects 2 devices with C13/C14 power connectors or extends your existing power connection by 3 m.
- Connects a PC or server to a PDU or UPS system in a data rack or cabinet
- Adds 3 m to your existing power connection to provide flexibility in placing devices
- Fully VDE-compatible for European IT applications
- Ideal replacement for worn-out or missing power cable
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
C13-to-C14 Power Cord Connects Computers, Printers, Servers and Other Equipment
This durable extension cord is designed for small data centers, office workstations and other lower-amp applications. The power cable can be used to power a computer, server or monitor or to attach a server or drive to a PDU. It can also extend an existing connection up to three meters (9.8 feet) to right-size your current application and allow some flexibility in placing connected equipment.
H05VV-F Jacket Is Fully VDE-Compatible for European Applications
The 0.75mm2 enhanced PVC jacket complies with VDE, CE and UKCA standards for data centers, racks and other IT applications in Europe.
Specifications
OVERVIEW
UPC Code | 037332280893 |
Product Type | PDU Power Cord |
Device Compatibility | PDU |
Country/Region | Europe |
INPUT
Maximum Input Amps | 10.0 |
Voltage Compatibility (VAC) | 250 |
CONNECTIONS
Side A - Connector 1 | IEC-320-C13 |
Side B - Connector 1 | IEC-320-C14 |
PHYSICAL
Plug Color | Black |
Cable Jacket Material | PVC |
Power Cord Jacket Type | H05VV-F |
Cable Outer Diameter (OD) | 6.7 mm |
Number of Conductors | 3 |
Conductor Gauge | 24/0.20AS |
Wire Gauge (AWG) | 18 |
Power Cord Color | Black |
Cable Length (ft.) | 9.84 |
Shipping Dimensions (hwd / in.) | 10.00 x 7.99 x 0.50 |
Shipping Weight (lbs.) | 0.54 |
Unit Dimensions (hwd / in.) | 10.000 x 7.990 x 0.500 |
Unit Packaging Type | Polybag |
Unit Weight (lbs.) | 0.54 |
ENVIRONMENTAL
Operating Temperature Range | 5° to 158° F (-15° to 70° C) |
Storage Temperature Range | 5° to 140° F (-15° to 60° C) |
Operating Humidity Range | 20% TO 80% RH, NON-CONDENSING |
Storage Humidity Range | 20% TO 80% RH, NON-CONDENSING |
FEATURES & SPECIFICATIONS
High Voltage | Yes |
STANDARDS & COMPLIANCE
Product Compliance | CE (Europe); REACH; RoHS; UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Power Distribution Units (PDUs)
Model Number | Description | |
---|---|---|
PDUBHV101U | 200-250V 10A Single-Phase Hot-Swap PDU with Manual Bypass - 6 C13 Outlets, 2 C14 Inlets, 1U Rack/Wall |
Accessories
Model Number | Description | |
---|---|---|
PLC13BK | Plug-Lock Inserts (C14 power cord to C13 outlet), Black, 100 pack | |
PLC13BL | Plug-Lock Inserts (C14 power cord to C13 outlet), Blue, 100 pack | |
PLC13RD | Plug-Lock Inserts (C14 power cord to C13 outlet), Red, 100 pack | |
PLC14YW | Plug-Lock Inserts, C13 Power Cord to C14 Outlet, Yellow, 100 Pack |
Documents & Downloads
Declarations of Conformity
Product Images