Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Compare Products


P004-01M-EU

PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 1 m (3.3 ft.), Black

More Info
Check Prices
OVERVIEW
Product Type
PDU Extension Power Cord
Device Compatibility
Computer; PDU; Server
Country/Region
Europe
INPUT
Maximum Input Amps
10
Voltage Compatibility (VAC)
250
CONNECTIONS
Side A - Connector 1
IEC-320-C13
Side B - Connector 1
IEC-320-C14
Connector Style
Straight
PHYSICAL
Color
Black
Plug Color
Black
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Power Cord Jacket Type
H05VV-F
Cable Outer Diameter (OD)
6.7 mm
Number of Conductors
3
Conductor Gauge
24/0.20AS
Wire Gauge (AWG)
18
Power Cord Color
Black
Cable Length (ft.)
3.3
Unit Dimensions (hwd / in.)
9.020 x 7.010 x 0.500
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.24
ENVIRONMENTAL
Operating Temperature Range
5° to 158° F (-15° to 70°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
20% TO 80% RH, NON-CONDENSING
Storage Humidity Range
20% TO 80% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
Antibacterial
No
Armored Cable
No
Angled Plug
No
High Voltage
Yes
Locking Plug
No
Locking Power Cord
No
Coiled Power Cord
No
Locking
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P004-02M-EU

PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 2 m (6.6 ft.), Black

More Info
Check Prices
OVERVIEW
Product Type
PDU Extension Power Cord
Device Compatibility
PDU
Country/Region
Europe
INPUT
Maximum Input Amps
10
Voltage Compatibility (VAC)
250
CONNECTIONS
Side A - Connector 1
IEC-320-C13
Side B - Connector 1
IEC-320-C14
Connector Style
Straight
PHYSICAL
Color
Black
Plug Color
Black
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Power Cord Jacket Type
H05VV-F
Cable Outer Diameter (OD)
6.7 mm
Number of Conductors
3
Conductor Gauge
24/0.20AS
Wire Gauge (AWG)
18
Power Cord Color
Black
Cable Length (ft.)
6.56
Unit Dimensions (hwd / in.)
10.980 x 7.000 x 0.500
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.258
ENVIRONMENTAL
Operating Temperature Range
5° to 158° F (-15° to 70° C)
Storage Temperature Range
5° to 140° F (-15° to 60° C)
Operating Humidity Range
20% TO 80% RH, NON-CONDENSING
Storage Humidity Range
20% TO 80% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
Antibacterial
No
Armored Cable
No
Angled Plug
No
High Voltage
Yes
Locking Plug
No
Locking Power Cord
No
Coiled Power Cord
No
Locking
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS; UKCA; WEEE
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P004-03M-EU

PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 3 m (9.8 ft.), Black

More Info
Check Prices
OVERVIEW
Product Type
PDU Extension Power Cord
Device Compatibility
PDU
Country/Region
Europe
INPUT
Maximum Input Amps
10
Voltage Compatibility (VAC)
250
CONNECTIONS
Side A - Connector 1
IEC-320-C13
Side B - Connector 1
IEC-320-C14
Connector Style
Straight
PHYSICAL
Color
Black
Plug Color
Black
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Power Cord Jacket Type
H05VV-F
Cable Outer Diameter (OD)
6.7 mm
Number of Conductors
3
Conductor Gauge
24/0.20AS
Wire Gauge (AWG)
18
Power Cord Color
Black
Cable Length (ft.)
9.84
Unit Dimensions (hwd / in.)
10.000 x 7.990 x 0.500
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.54
ENVIRONMENTAL
Operating Temperature Range
5° to 158° F (-15° to 70° C)
Storage Temperature Range
5° to 140° F (-15° to 60° C)
Operating Humidity Range
20% TO 80% RH, NON-CONDENSING
Storage Humidity Range
20% TO 80% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
Antibacterial
No
Armored Cable
No
Angled Plug
No
High Voltage
Yes
Locking Plug
No
Locking Power Cord
No
Coiled Power Cord
No
Locking
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty
P004-P5M-EU

PDU Power Cord, C13 to C14 - 10A, 250V, H05VV-F, 0.5 m (1.6 ft.), Black

More Info
Check Prices
OVERVIEW
Product Type
PDU Extension Power Cord
Device Compatibility
Computer; PDU; Server
Country/Region
Europe
INPUT
Maximum Input Amps
10
Voltage Compatibility (VAC)
250
CONNECTIONS
Side A - Connector 1
IEC-320-C13
Side B - Connector 1
IEC-320-C14
Connector Style
Straight
PHYSICAL
Color
Black
Plug Color
Black
Cable Jacket Color
Black
Connector Color
Black
Cable Jacket Material
PVC
Power Cord Jacket Type
H05VV-F
Cable Outer Diameter (OD)
6.7 mm
Number of Conductors
3
Conductor Gauge
24/0.20AS
Wire Gauge (AWG)
18
Power Cord Color
Black
Cable Length (ft.)
1.6
Unit Dimensions (hwd / in.)
5.000 x 4.020 x 0.500
Unit Packaging Type
Polybag
Unit Weight (lbs.)
0.258
ENVIRONMENTAL
Operating Temperature Range
5° to 158° F (-15° to 70°C)
Storage Temperature Range
5° to 140°F (-15° to 60°C)
Operating Humidity Range
20% TO 80% RH, NON-CONDENSING
Storage Humidity Range
20% TO 80% RH, NON-CONDENSING
FEATURES & SPECIFICATIONS
Antibacterial
No
Armored Cable
No
Angled Plug
No
High Voltage
Yes
Locking Plug
No
Locking Power Cord
No
Coiled Power Cord
No
Locking
No
STANDARDS & COMPLIANCE
Product Compliance
CE (Europe); REACH; RoHS; UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)
Lifetime limited warranty

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.