Part Number: SRFAN1U
Increase ventilation inside your rack enclosures and server cabinets. Keep your valuable rack equipment cool and functioning efficiently without costly failures that lead to downtime, damage and data loss.
- 3 durable 4 in. 120V high-performance fans
- 6-ft. (1.83 m) AC power cord with 5-15P plug
- Fans circulate air at 210 cubic feet per minute (CFM)
- Heavy-duty cold-rolled steel construction
- Fully assembled and ready to mount
- 2-year limited warranty
Overview
The SRFAN1U SmartRack 1U Fan Tray is an ideal accessory for increasing ventilation within your rack enclosures and server cabinets. Better airflow keeps your valuable rack components cool, helps boost system performance, and avoids costly equipment failures that lead to downtime, damage and data loss.
The SRFAN1U requires only one rack space and installs easily in an enclosure or server cabinet. It includes three powerful four-inch 120V fans that should be mounted low in the rack in order to push cool air toward the top. The high-performance fans circulate air at 210 cubic feet per minute (CFM). The 1U tray is constructed from heavy-duty cold-rolled steel that is built to last. The 6-ft. (1.83 m) AC power cord plugs into any NEMA 5-15R outlet.
Features
- Ideal for keeping rack components cool, boosting system performance, and avoiding costly equipment failures
- 3 powerful 4 in. 120V fans push air toward top of the rack
- Circulates air at 210 cubic feet per minute (CFM)
Heavy-Duty Construction
- Built using heavy-duty cold-rolled steel designed to last a long time
- 6-ft. (1.83 m) AC power cord plugs into any NEMA 5-15R outlet
- Compatible with all standard 19 in. rack enclosures and server cabinets
- Fully assembled and ready to mount
Specifications
OVERVIEW
| UPC Code | 037332188465 |
| Accessory Type | Cooling Accessories; Fan Panel |
| Accessory Class | Cooling Accessories |
INPUT
| Nominal Input Voltage(s) Supported | 120V AC |
| Nominal Input Voltage Description | 120V AC 50/60 Hz |
| Input Connection Type | NEMA 5-15P |
| Input Plug Features | NEMA 5-15P |
| Voltage Compatibility (VAC) | 120 |
| Input Frequency | 50/60 Hz |
| Input Cord Length (ft.) | 6 |
OUTPUT
| Frequency Compatibility | 50 / 60 Hz |
COOLING
| Cooling Type | Passive |
PHYSICAL
| Rack Height | 1U |
| Shipping Dimensions (hwd / in.) | 2.56 x 22.06 x 7.50 |
| Shipping Weight (lbs.) | 7.25 |
| Unit Dimensions (hwd / in.) | 1.730 x 18.900 x 5.770 |
| Unit Weight (lbs.) | 6.6 |
FEATURES & SPECIFICATIONS
| Sound Level (Noise) | ≤ 45dB |
STANDARDS & COMPLIANCE
| Product Compliance | UKCA |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Accessories
Accessories
| Model Number | Description | |
|---|---|---|
| SR1UPNLTEMP | SmartRack 1U Digital Temperature Sensor, Blanking Panel, LCD |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Product Images