Part Number: U444-06N-H4U-C3 New

Adds 4K HDMI, USB hub ports and USB-C PD charging to the USB-C port on your MacBook or Windows laptop.
- Supports UHD resolutions up to 4K @ 60 Hz (4:4:4) with High Dynamic Range (HDR)
- Converts audio/video signals from sources supporting USB-C DisplayPort Alt Mode
- Power Delivery port provides 28V 5A (140W) output for charging connected host device
- USB 3.2 Gen 1 data ports transmit to external drives and connect peripherals at 5 Gbps
- Plug-and-play operation with no software required for easy, immediate installation
- 3-year limited warranty
Features
USB-C Adapter Turns Your USB-C or Thunderbolt 3 Device into a Multiport Workstation
This versatile 4K adapter adds multiple ports to the USB-C or Thunderbolt 3 port on your MacBook Pro or Windows laptop. The U444-06N-H4U-C3 allows you to transmit digital audio and 4K video to a large display, add a thumb drive or other USB peripherals, and power and charge a PD Charging-compliant laptop or notebook. It’s an ideal adapter for personal or business workspaces that frequently connect to flash drives and other external data storage.
Supports USB-C DisplayPort Alternate Mode for Converting Audio/Video Signals
By connecting the built-in USB-C cable to a source device that supports USB DisplayPort Alt Mode, you can output 4K video and digital audio to an HDMI monitor, television or projector without installing special software drivers.
Transmits 4K Video with HDR and 4:4:4 Color
The U444-06N-H4U-C3 supports Ultra HD 4K resolutions up to 4096 x 2160 at 60 Hz. It supports HDR (High Dynamic Range), providing a wide range of vibrant colors with richer contrast, brighter whites and deeper blacks that pop on your 4K display. HDCP 2.3 encryption allows you to stream 4K content with no loss in resolution. This adapter also supports uncompressed 4:4:4 chroma subsampling for top-level PC gaming or using your HDTV as a PC monitor.
Connects USB Peripherals and Transfers Data at Fast USB 3.2 Gen 1 Speeds
The USB-A port accepts USB peripherals, such as a flash drive, mouse, keyboard or printer, and supports charging up to 5V 1.5A (7.5W) for mobile devices. The USB 3.2 Gen 1 port transfers data at speeds up to 5 Gbps for quickly transferring large files between the host and external storage drives. Note: Host must support USB OTG (On-the-Go).
PD 3.1 Charging Port Charges High-Powered Devices via AC Wall Charger
In addition to supporting USB 3.2 Gen 1 data speeds up to 5 Gbps, the USB-C Power Delivery port provides power output up to 28V 5A (140W), which is capable of charging and powering most newer laptops, including the latest MacBook Pro or Windows laptop. Connect the charging port to the device’s AC wall charger with a user-supplied USB-C cable rated to 140W charging.
Ready to Use Right from the Package, So You Can Plug and Play Immediately
The plug-and-play adapter is specifically designed for MacBooks and other laptops, tablets and devices equipped with a USB-C or Thunderbolt 3 port. It requires no software or external power. Smaller and thinner than most smartphones, the U444-06N-H4U-C3 fits into a pocket, purse or laptop bag for convenient connections on the go.
System Requirements
- Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode (DisplayPort 1.4 required for 4K @ 60 Hz resolutions)
- Display device with HDMI input
- USB-C power adapter and cable capable of 140W charging required to charge at 140W output
Package Includes
- U444-06N-H4U-C3 USB-C Multiport Adapter
- Installation Instructions
Specifications
OVERVIEW
UPC Code | 037332288707 |
Product Type | USB-C Multiport Adapter |
Device Compatibility | Chromebook; Computer; Laptop; Monitor/HDTV; Phone; Projector; Tablet; Video Game System |
Technology | HDMI; USB 3.x |
Country/Region | Global |
Host Connector | USB C (MALE) |
VIDEO
Video Input | USB C (MALE) |
Video Output | HDMI (FEMALE) |
Number of Monitors Supported | 1 |
Video Ports | (1) HDMI (FEMALE) |
Video Ports Details | HDCP 1.4; HDCP 2.3 |
Resolutions Supported | Supports video resolutions up to UHD 4K (3840 x 2160) @ 60 Hz |
Supported Resolutions | 3840x4320 (4K) |
Max Supported Video Resolution | 3840 x 2160 @ 60 Hz |
Extended Mode | Yes |
Extended Mode Details | Extends a desktop from a laptop or tablet that supports USB-C DisplayPort Alt Mode to an HDMI display at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz |
Mirror Mode | Yes |
Mirror Mode Details | Mirrors video content from a laptop or tablet that supports USB-C DisplayPort Alt Mode to an HDMI display at resolutions up to 3840 x 2160 (4K x 2K) @ 60 Hz |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | Yes |
3D Video Supported | Yes |
Chroma Sub Sampling | 4:2:0; 4:2:2; 4:4:4 |
EDID Support | Yes |
DisplayPort Alt Mode | Yes |
DATA
Data Ports | (1) USB A (FEMALE); (1) USB C (FEMALE) |
Data Ports Details | (1) USB-A - USB 3.2 Gen 1 (5 Gbps); (1) USB-C - USB 3.2 Gen 1 (5 Gbps) |
INPUT
Maximum Input Amps | 5 |
Built-In Cable Length (ft.) | 0.49 |
Built-In Cable Length (in.) | 5.91 |
Bus Powered | Yes |
POWER
Power Source Type | Bus |
Power Consumption (Watts) | 140.00 |
USB Power Delivery (PD) Charging Support | Yes |
USB Power Delivery (PD) Charging Specification | 3.1 |
CONNECTIONS
Number of Ports | 3 |
Side A - Connector 1 | USB C (MALE) |
Side B - Connector 1 | HDMI (FEMALE) |
Side B - Connector 2 | USB A (FEMALE) |
Side B - Connector 3 | USB C (FEMALE) |
Connector Plating | Nickel |
Connector Style | Straight |
CHARGING
Number of Charging Ports | 2 |
Total Charging Amps | 5A |
Total Charging Watts | 140 |
Charging Port Type | (1) USB A (FEMALE); (1) USB C (FEMALE) |
Charging Ports | USB-A: 5V 1.5A (7.5W); USB-C: 140W (28V 5A) Power Delivery (PD 3.1) |
Charging Ports Details |
|
Charging Ports / Amps | (1) 1.5A; (1) 5A |
Compatible Devices | Chromebook; Laptop; Smartphone; Tablet; Video Game Console |
PHYSICAL
Material of Construction | ABS |
Cable Jacket Color | White |
Cable Jacket Material | PVC |
Cable Jacket Rating | VW-1 |
Cable Outer Diameter (OD) | 4.3MM |
Wire Gauge (AWG) | 34/32/24 |
Cable Length (ft.) | 0.5 |
Cable Length (in.) | 6 |
Housing Color | White |
Total Number of Ports | 3 |
Shipping Dimensions (hwd / in.) | 0.79 x 4.72 x 3.94 |
Shipping Weight (lbs.) | 0.09 |
Unit Dimensions (hwd / in.) | 0.550 x 2.320 x 1.570 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 0.070 |
ENVIRONMENTAL
Operating Temperature Range | 14° to 113°F (-10° to 45°C) |
Storage Temperature Range | 14° to 158°F (-10° to 70°C) |
Operating Humidity Range | 10% TO 85% RH, NON-CONDENSING |
Storage Humidity Range | 5% TO 90% RH, NON-CONDENSING |
Power Provided to Connected Device(s) | USB-A Port = Max 7.5W (5V/1.5A); PD Charge 3.1 Port = Max 140W (20V/5A), with 8W dedicated to the unit and remaining 132W passed to the host device |
FEATURES & SPECIFICATIONS
Over Current Protection | Y |
USB Hub Ports | Yes |
Number of USB Hub Ports | 2 |
USB Specification | USB 3.2 Gen 1 (up to 5 Gbps) |
Data Transfer Rate | (2) 5 Gbps |
HDCP Specification | 1.4; 2.3 |
Driver Required | No |
STANDARDS & COMPLIANCE
Product Certifications | EN 55032; EN 55035; ICES (Canada) |
Product Compliance | CE (Europe); FCC Part 15 Class B (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Accessories
USB & Wireless Chargers
Model Number | Description | |
---|---|---|
U280-W01-100C1G | Compact 1-Port USB-C Wall Charger - GaN Technology, 100W PD3.0 Charging, White |
Audio Video Cables
Model Number | Description | |
---|---|---|
P568-003 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 3 ft. (0.91 m) |
USB Cables
Model Number | Description | |
---|---|---|
U326-003-BK | USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M) Black, 3 ft. (0.91 m) | |
U420-C03-G2-5A | USB-C Cable (M/M) - USB 3.2, Gen 2 (10 Gbps), 5A (100W) Rating, USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) | |
U428-C03-G2 | USB-C to USB-A Cable (M/M), USB 3.2 Gen 2 (10 Gbps), USB-IF Certified, Thunderbolt 3 Compatible, 3 ft. (0.91 m) |
Documents & Downloads
Documentation
Declarations of Conformity
Product Images