Part Number: U005-10I
- Modifies the cable connecting to a PC to 90 degrees
- 24k gold-plated connectors and gold-plated copper contacts
- 24 gauge power wires
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Premium double-shielded cables with tinned copper braid and aluminum Mylar foil feature twisted 28/24 AWG data lines
- Gold-plated connectors and gold-plated copper contacts provide superior conductivity
- Molded connectors with built-in strain relief ensure that the cable lasts a long time
System Requirements
- USB port and device
Package Includes
- USB 2.0 Gold Extension cable - USB "A" Right-Angle Male to USB "A" Female - 10"
Specifications
OVERVIEW
| UPC Code | 037332117861 |
| Technology | USB 2.0 (High Speed) |
| Cable Type | Passive |
CONNECTIONS
| Side A - Connector 1 | USB A (MALE) |
| Side B - Connector 1 | USB A (FEMALE) |
| Connector Style | Angled |
PHYSICAL
| Cable Jacket Color | Black |
| Cable Length (ft.) | 0.8 |
| Cable Length (in.) | 10 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.06 |
ENVIRONMENTAL
| Operating Temperature Range | 14° to 122°F (-10° to 50°C) |
| Storage Temperature Range | 5° to 140°F (-15° to 60°C) |
| Operating Humidity Range | 0% to 90% RH, Non-Condensing |
| Storage Humidity Range | 0% to 90% RH, Non-Condensing |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
USB Adapters
| Model Number | Description | |
|---|---|---|
| U209-000-R | USB-A to RS-232 (DB9) Serial Adapter Cable (M/M), 5 ft. (1.5 m) |
Docks, Hubs & Multiport Adapters
| Model Number | Description | |
|---|---|---|
| U222-004-R | 4-Port USB 2.0 Ultra-Mini Compact Hub with Power Adapter |
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images