Part Number: U457-2M2-SATAG2
- Connects dual 2230, 2242, 2260 and 2280 M.2 SATA SSD drives to your computer
- Supports 2.5 in. SATA III (6 Gbps), II (3 Gbps) and I (1.5 Gbps) drives up to 2 TB
- Supports USB 3.1 Gen 2 speeds up to 10 Gbps to ensure lightning-fast data transfers
- Works up to 70% faster when connected to UASP host controller
- Vented aluminum housing keeps drive cool to prevent data corruption
- 3-year limited warranty
Features
System Requirements
- Device with a USB-C or Thunderbolt 3 port (USB 3.1 Gen 2 compatibility required to achieve USB 3.1 Gen 2 speeds)
- 2.5 in. 2230, 2242, 2260 or 2280 M.2 (NGFF) SATA III, II or I drive with maximum height of 9.5 mm
- UASP-enabled host controller required to achieve UASP performance
- Compatible with all USB-enabled operating systems
Package Includes
- U457-2M2-SATAG2 USB-C to Dual M.2 SATA SSD/HDD Enclosure Adapter
- USB 3.1 Gen 2 Type-C cable (M/M), 2 ft.
- (4) Drive mount screws
- (4) Enclosure screws
- Screwdriver
- Rubber feet
- Owner’s manual
Specifications
OVERVIEW
| UPC Code | 037332237224 |
| Technology | SATA/eSATA |
INPUT
| AC Power Adapter Input Specs (V / Hz / A) | 100-240 / 50/60 Hz / 0.4A |
| AC Power Adapter Output Specs (V / A) | 5V / 2A |
| Voltage Compatibility (VAC) | 100; 110; 120; 125; 127; 200; 208; 220; 230; 240 |
| Bus Powered | Yes |
POWER
| DC Barrel Plug | OD: 3.5 x 1.3 x 8mm, Positive Pin, Negative Sleeve |
| USB Power Delivery (PD) Charging Support | No |
CONNECTIONS
| Side A - Connector 1 | USB C (MALE) |
| Side B - Connector 1 | M.2 NGFF SATA (B-Key) |
| Connector Plating | Gold |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | LED 1 = HDD 1 Data (Data Transmitting = Blue, Error Transmitting Data = Red); LED 2 = HDD 2 Data (Data Transmitting = Blue, Error Transmitting Data = Red) |
PHYSICAL
| Color | Black |
| Material of Construction | Aluminum, Plastic |
| Unit Dimensions (hwd / in.) | 0.790 x 3.090 x 4.920 |
| Unit Packaging Type | Box |
| Unit Weight (lbs.) | 0.6393 |
ENVIRONMENTAL
| Operating Temperature Range | 50° to 122°F (10° to 50°C) |
| Storage Temperature Range | 32° to 149°F (0° to 65°C) |
| Relative Humidity | 10 ~ 80% RH |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.1 Gen 2 (up to 10 Gbps) |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images