Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adds VGA, USB-A and USB-C PD ports to the USB-C or Thunderbolt 3 port on your tablet, laptop, notebook, MacBook, Chromebook, smartphone or PC.

  • Supports USB DisplayPort Alternate Mode for transmitting video
  • Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • USB-C port supports both data transfer and USB Power Delivery (PD) charging with power input up to 20V 3A (60W)
  • Reversible USB-C plug connects in either direction
  • USB-A port provides up to 5V/1.5A (7.5W) of fast-charging power.
  • Plug-and-play operation with no software or drivers required
  • 3-year limited warranty

Overview

The U444-06N-VU-C USB 3.1 Gen 1 USB-C to VGA Adapter expands the potential of your tablet, laptop, Chromebook, MacBook, smartphone or PC’s USB-C or Thunderbolt 3 port. It’s ideal for transmitting 1080p video to a large display, adding a thumb drive or other USB peripheral, and powering and charging a PD Charging-compliant mobile device—all at the same time.
With a source device that also supports USB DisplayPort Alternate Mode, you can extend video from your primary display to another, duplicate the same video on both displays or change the second display to your primary.
The plug-and-play U444-06N-VU-C requires no software, drivers or external power. Connect the reversible USB-C plug to your source device’s USB-C or Thunderbolt 3 port. The fumble-free USB-C plug connects in either direction to ensure fast, easy connection every time.
To send HD video to a VGA television, projector or monitor, connect the VGA port to the display using a VGA cable (sold separately). The VGA port supports HD video resolutions up to 1920 x 1080 (1080p) at 60 Hz.
The USB-A port accepts USB peripherals, such as a flash drive, mouse, keyboard or printer. It supports fast USB 3.1 Gen 1 data transfer rates up to 5 Gbps and is backward compatible with previous USB generations. The port provides up to 5V/1.5A (7.5W) for fast charging of mobile devices.
Along with data transfer, the USB-C Power Delivery (PD) port provides power and charging to the PD Charging-compliant device (such as a MacBook or Chromebook) the U444-06N-VU-C is connected to. Connect the device’s AC wall charger to the USB-C PD port, which supports power input up to 20V 3A (60W).

Features

Turn Your Device’s USB-C Port into a Multiport Workstation
  • Ideal for transmitting video to a large display, adding a USB peripheral, and powering and charging a PD Charging-compliant mobile device simultaneously
  • Plug-and-play operation with no software, drivers or external power required
  • About the size of a credit card for easy carrying in a pocket, purse or laptop bag
Transmit Crystal-Clear 1080p Video to VGA Display
  • Compatible with USB-C or Thunderbolt 3 source devices that support USB DisplayPort Alternate Mode
  • Supports HD video resolutions up to 1920 x 1080 (1080p) @ 60 Hz
  • Extends video from your primary display to another
  • Duplicates the same video on 2 displays
  • Converts a secondary display to your primary display
Connect a USB Peripheral
  • USB-A port accepts flash drives, mice, keyboards, printers and other USB peripherals
  • Supports USB 3.1 Gen 1 data transfer rates up to 5 Gbps
  • Backward compatible with USB 2.0 and USB 1.1
  • Provides up to 5V/1.5A (7.5W) of fast-charging power.

Note: Host must support USB OTG (On-the-Go)

Charge a Connected Device
  • USB-C PD port connects to wall charger to power and charge the connected PD Charging-compliant USB-C/Thunderbolt 3 device
  • Supports power input up to 20V 3A (60W)
  • USB-C port also supports data transfer

Note: USB-C PD port does not support Quick Charge (QC).

Built-In Cable with Reversible USB-C Connector
  • Fumble-free reversible USB-C plug connects in either direction for quick connection every time

System Requirements

  • Source device with USB-C or Thunderbolt 3 port that supports USB DisplayPort Alternate Mode
  • Display device with VGA input (VGA port)

Package Includes

  • U444-06N-VU-C USB 3.1 Gen 1 USB-C to VGA Adapter
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332193711
TechnologyVGA/SVGA; USB 3.x
Host ConnectorUSB C (MALE)
VIDEO
Video PortsHD15 (FEMALE)
Max Supported Video ResolutionVGA: 1920 x 1080 (1080p) @ 60Hz
Extended ModeYes
Mirror ModeYes
DisplayPort Alt ModeYes
DATA
Data PortsUSB A (FEMALE); USB C (FEMALE)
INPUT
Bus Powered  Yes
Product Length (in.)6
Product Length (cm.)15.24
Product Length (ft.)0.5
Product Length (m)0.15
BATTERY
Battery Charging (5V/1.5A Port)Yes
POWER
Power Consumption (Watts)1.8
USB Power Delivery (PD) Charging SupportYes
USB Power Delivery (PD) Charging Specification2.0
CONNECTIONS
Number of Ports3
Side A - Connector 1USB C (MALE)
Side B - Connector 1HD15 (FEMALE)
Side B - Connector 2USB 3.0 A (FEMALE)
Side B - Connector 3USB C (FEMALE)
Connector PlatingNickel
CHARGING
Total Charging Watts60
Charging Ports / Amps1.5A; 3A
PHYSICAL
ColorWhite
Material of ConstructionPVC, ABS
Cable Jacket RatingVW-1
Shipping Dimensions (hwd / in.)0.90 x 3.90 x 5.60
Shipping Weight (lbs.)0.19
Unit Dimensions (hwd / in.)0.570 x 3.100 x 1.600
Unit Packaging TypeBox
Unit Weight (lbs.)0.09
ENVIRONMENTAL
Operating Temperature Range32° to 113°F (0° to 45°C)
Storage Temperature Range14° to 158°F (-10° to 70°C)
BTUs  6.1 BTU/Hr
Operating Humidity Range10% to 85% RH, Non-Condensing
Storage Humidity Range5% to 90% RH, Non-Condensing
Power Provided to Connected Device(s)5V 0.9A (4.5W) Output (USB-A), Up to 20V 3A (60W) Input (USB-C)
FEATURES & SPECIFICATIONS
USB Hub PortsYes
Number of USB Hub Ports2
USB SpecificationUSB 3.0 (up to 5 Gbps); USB 3.1 Gen 1 (up to 5 Gbps); USB 3.2 Gen 1 (up to 5 Gbps)
UASP Support  No
Auto MDIX Support  No
Full Duplex Support  No
Suspend Mode Support  No
Remote Wakeup SupportNo
Driver RequiredNo
STANDARDS & COMPLIANCE
TAA Compliant OptionN
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); UKCA
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

Ask a Question

Accessories

Copper Network Cables

  Model Number Description
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m) N201-003-BK N201-003-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 3 ft. (0.91 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m) N201-006-BK N201-006-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 6 ft. (1.83 m)
Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m) N201-010-BK N201-010-BK Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), PoE, Black, 10 ft. (3.05 m)

Audio Video Cables

  Model Number Description
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m) P502-003 P502-003 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 3 ft. (0.91 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m) P502-006 P502-006 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 6 ft. (1.83 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M), 10 ft. (3.05 m)

USB Cables

  Model Number Description
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m) U322-006 U322-006 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 6 ft. (1.83 m)
USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m) U322-010 U322-010 USB 3.2 Gen 1 SuperSpeed Device Cable (A to B M/M), 10 ft. (3.05 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m) U326-003 U326-003 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 3 ft. (0.91 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m) U326-006 U326-006 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 6 ft. (1.83 m)
USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m) U326-010 U326-010 USB 3.0 SuperSpeed Device Cable (A to Micro-B M/M), Blue, 10 ft. (3.05 m)
USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m) U420-003 U420-003 USB-C Cable (M/M) - USB 3.2, Gen 1 (5 Gbps), Thunderbolt 3 Compatible, 3 ft. (0.91 m)

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.