Part Number: U280-C02-30W-C6
- 2-port USB charger connects to the 12V DC power outlet in your car, truck or SUV
- Ideal for charging smartphones, tablets, e-readers and notebooks while traveling
- Maximum charging power output of 30W: 18W USB-C and 12W USB-A
- Built-in 6-ft. (1.83 m) USB-C cable is coiled to take up less space in your vehicle
- USB-C Quick Charge 3.0 cable charges up to 4x faster than conventional USB chargers
- 2-year limited warranty
Features
System Requirements
Vehicle with standard 12V DC power outlet
Package Includes
U280-C02-30W-C6 Dual-Port USB Car Charger, Coiled USB-C Cable, Black
Specifications
OVERVIEW
| UPC Code | 037332256508 |
INPUT
| Input Connection Type | Car Auxiliary Power Outlet |
| Built-In Cable Length (ft.) | 6 |
| Built-In Cable Length (in.) | 72 |
CONNECTIONS
| Number of Ports | 1 |
| Side A - Connector 1 | Car Cigarette Lighter |
| Side B - Connector 1 | USB A (FEMALE) |
| Side B - Connector 2 | USB C (MALE) |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | Blue - Power |
CHARGING
| Number of Charging Ports | 2 |
| Total Charging Watts | 30 |
| Charging Method | USB |
| Charging Port Type | USB A (FEMALE); USB C (FEMALE) |
| Charging Ports Details | USB-C: 18W, QC 3.0 USB-A: 12W |
| Charging Ports / Amps | (1) 2.4A; (1) 3A / 2A / 1.5A |
PHYSICAL
| Color | Black |
| Material of Construction | Polycarbonate, ABS |
| Cable Jacket Color | Black |
| Unit Dimensions (hwd / in.) | 1.007 x 1.480 x 2.795 |
| Unit Packaging Type | Polybag |
| Unit Weight (lbs.) | 0.132 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 77°F (0° to 25°C) |
| Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
| Operating Humidity Range | 30 to 90% RH, NON-CONDENSING |
| Storage Humidity Range | 10 to 90% RH, NON-CONDENSING |
INPUT TRANSFORMER
| Input Voltage | 12V to 24V |
FEATURES & SPECIFICATIONS
| Over Current Protection | Yes |
| Quick Charge Compliant | 3.0 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; WEEE; FCC (USA) |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 2-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images