Part Number: P568-100M-FBR
- Supports UHD resolutions up to 4K (4:4:4) for crystal-clear video
- Carries High Dynamic Range (HDR) signals for rich contrast and expanded color accuracy
- Fiber optic strands transmit audio/video over longer distances than standard copper
- Dispels EMI/RFI line noise that can disrupt A/V signal and affect equipment performance
- Plug-and-play cable draws power from connected device for easy, immediate installation
- 3-year limited warranty
Features
Specifications
OVERVIEW
| UPC Code | 037332238733 |
| Product Type | Active Optical Cable (AOC) |
| Technology | HDMI |
| Cable Type | Active |
VIDEO
| Video Input | HDMI (MALE) |
| Video Output | HDMI (MALE) |
| Max Supported Video Resolution | 3840 x 2160 (4K) @ 60Hz |
| Max 1280 x 720 (720p) Range (ft) | 328 |
| Max 1920 x 1080 (1080p) Range (ft) | 328 |
| Max 1920 x 1200 Range (ft) | 328 |
| Max 2560 x 1600 Range (ft) | 328 |
| Max 3840 x 2160 (4K@30Hz) Range (ft) | 328 |
| Max 3840 x 2160 (4K@60Hz) Range (ft) | 328 |
| Max Supported Color Depth | 48-bit Deep Color |
| HDR Support | Yes |
| 3D Video Supported | Yes |
| Chroma Sub Sampling | 4:4:4 |
| Maximum Signal Range (ft) | 328 |
| EDID Support | Yes |
| Signal Transmission | Unidirectional |
AUDIO
| Audio Specification | Stereo Audio |
POWER
| Power Over Cable (PoC) Support | No |
CONNECTIONS
| Side A - Connector 1 | HDMI (MALE) |
| Side B - Connector 1 | HDMI (MALE) |
| Connector Plating | Gold |
| Contact Plating | Gold |
| Connector Style | Straight |
USER INTERFACE, ALERTS & CONTROLS
| LED Indicators | 0 |
PHYSICAL
| Color | Black |
| Cable Jacket Color | Black |
| Connector Color | Silver |
| Cable Jacket Material | PVC |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 4.8 mm |
| Wire Gauge (AWG) | 30 |
| Cable Length (ft.) | 328 |
| Cable Length (in.) | 3936 |
| Minimum Bend Radius | 48mm |
| Number of Displays | 1 |
| Form Factor/Mounting Options | Cable |
| Shipping Dimensions (hwd / in.) | 3.20 x 7.50 x 2.80 |
| Shipping Weight (lbs.) | 7.10 |
| Unit Dimensions (hwd / in.) | 3.200 x 7.500 x 2.800 |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | -40° to 176°F (-40° to 80°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
COMMUNICATIONS
| IR Remote Extension Support | No |
| RS-232 Serial Extension Support | No |
| Consumer Electronics Control (CEC) Supported | Yes |
FEATURES & SPECIFICATIONS
| 10/100 Ethernet Extension Support | No |
| Built-In Equalizer | No |
| Ethernet Support | Yes |
| HDCP Specification | 2.2; 1.4 |
| Driver Required | No |
STANDARDS & COMPLIANCE
| Product Compliance | CE (Europe); FCC (USA); REACH; RoHS; UKCA; WEEE |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | 3-year limited warranty |
Questions & Answers
Documents & Downloads
Declarations of Conformity
Useful Web Pages
Product Images