Part Number: U324-016
- Recommended for connecting computers, hard drives and other USB-A devices
- Supports USB 3.0 SuperSpeed data transfer rates up to 5 Gbps—10x faster than USB 2.0
- Bi-directional data interface allows data to flow both directions simultaneously
- 16-ft. (4.88 m) length allows great flexibility in placing devices in relationship to AC outlet
- Ideal replacement for worn-out or missing 16-ft. (4.88 m) extension cord
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
System Requirements
- Devices and cable with USB-A connectors (USB 3.0 capability required to reach USB 3.0 speeds)
Package Includes
- U324-016 USB 3.0 SuperSpeed Extension Cable, A to A, M/F, Blue, 16-ft. (4.88 m)
Specifications
OVERVIEW
| UPC Code | 037332241467 |
| Technology | USB 3.x |
| Cable Type | Passive |
INPUT
| Product Length (in.) | 192 |
| Product Length (cm.) | 487.68 |
| Product Length (ft.) | 16 |
| Product Length (m) | 4.87 |
CONNECTIONS
| Side A - Connector 1 | USB 3.0 A (MALE) |
| Side B - Connector 1 | USB 3.0 A (FEMALE) |
| Connector Plating | Nickel |
| Contact Plating | Gold |
| Connector Style | Straight |
PHYSICAL
| Material of Construction | PVC |
| Cable Jacket Color | Blue |
| Cable Jacket Rating | VW-1 |
| Cable Outer Diameter (OD) | 5.5MM |
| Cable Length (ft.) | 16 |
| Cable Length (in.) | 192 |
| Shipping Dimensions (hwd / in.) | 9.00 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.43 |
| Unit Packaging Type | Polybag |
ENVIRONMENTAL
| Operating Temperature Range | 32° to 113°F (0° to 45°C) |
| Storage Temperature Range | -43° to 158°F (-40° to 70°C) |
| Operating Humidity Range | 10% to 85% RH, Non-Condensing |
| Storage Humidity Range | 5% to 90% RH, Non-Condensing |
FEATURES & SPECIFICATIONS
| USB Specification | USB 3.0 (up to 5 Gbps) |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS; CE (Europe); REACH; FCC (USA) |