Part Number: N003-075-BL-P
- Plenum rated ( CMP ) Blue jacket Cat5e
- 4-Pair Solid UTP
- Slim boot allows for Easy side-by-side plugging
- This product is covered by a Lifetime Limited Warranty (coverage details)
Overview
This Blue plenum-rated Cat5e Ethernet cable features integral snagless strain relief. The cable is manufactured fromCMP 4-pair Solid Conductor UTP for improved long-run performance, and is rated for 350 MHz/1 Gbps communication. CMP plenum-rated cable satisfies local fire and building codes for cabling run through ceilings and walls.
Features
- 75-ft. (22.86 m), Blue, Plenum rated ( CMP ) Cat5e Patch Cable
- Solid conductor 4-Pair for maximum signal integrity
- Rated for 350Mhz / 1Gbps communication
- Integral snagless feature protects locking tab from breaking
Specifications
OVERVIEW
| UPC Code | 037332140272 |
| Technology | Cat5/5e |
CONNECTIONS
| Side A - Connector 1 | RJ45 (MALE) |
| Side B - Connector 1 | RJ45 (MALE) |
| Connector Type | Snagless |
PHYSICAL
| Cable Jacket Color | Blue |
| Cable Jacket Rating | CMP |
| Cable Shielding | UTP |
| Conductor Material | Solid Copper |
| Cable Length (ft.) | 75 |
| Cable Length (in.) | 900 |
| Shipping Dimensions (hwd / in.) | 11.75 x 7.00 x 0.50 |
| Shipping Weight (lbs.) | 0.19 |
COMMUNICATIONS
| Network Compatibility | 1 Gbps (Gigabit) |
FEATURES & SPECIFICATIONS
| Snagless Connector | Yes |
STANDARDS & COMPLIANCE
| Product Compliance | RoHS |
WARRANTY & SUPPORT
| Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Product Images