Part Number: SRFC5STR72

- Allows you flexibility in creating your custom fiber optic cable routing system
- Constructed from durable but lightweight PVC plastic
- Easy to install with your fiber routing system with no tools needed
- Requires SRFC5CPL5 couplers (sold separately)
- 5-year limited warranty
Features
High-Impact PVC Channel Section Lets You Create Custom Fiber Cable Routing Schemes
The SmartRack® SRFC5STR72 is a straight channel section that carries fiber optic cables horizontally through your fiber routing system. Made from durable, lightweight PVC material, this straight section connects to other sections or fittings via SRFC5CPL5 couplers (sold separately) using their included hardware to help keep your fiber optic cable bundles neat and organized. Screws and nuts tighten by hand with no tools required to complete a professional, finished look in your data center, network closet or industrial space.
System Requirements
- SRFC5CPL5 couplers (sold separately)
Package Includes
- Straight channel section, 120 x 120 x 1830 mm
- Installation guide
Specifications
OVERVIEW
UPC Code | 037332240804 |
Product Type | Channel |
Accessory Type | Cable Management Accessories |
Cable Management System Component Type | Channel |
PHYSICAL
Color | Yellow |
Shipping Dimensions (hwd / in.) | 7.48 x 9.05 x 75.19 |
Unit Dimensions (hwd / in.) | 4.606 x 6.200 x 71.999 |
Unit Weight (lbs.) | 9.921 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 5-year limited warranty |