Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 4/7/2025

Features

4U Server Rack Case Lets You Safely Transport Rack-Mount Equipment
This SmartRack® 4U server case houses EIA-standard 19-inch rack equipment while it's being moved from one location to another. Constructed from heavy-duty ABS, the SRCASE4U features four stationary mounting rails that support up to 4U of servers, switches, patch panels, UPS systems and other rack components up to 20.5 inches deep. Maximum load capacity is 75 lbs (34 kgs). The case is ideal for transporting sensitive rack equipment to trade shows or other facilities without fear of damage.
Protects Sensitive Devices against Moisture, Debris, Bumps and Jolts
This server rack case comes fully assembled with a built-in handle on each side for convenient transportation. Once the device is mounted inside using the included hardware, both the front and rear covers with rubber gaskets are latched securely to keep out moisture, dust and other damaging elements. A zippered pouch inside one cover stores extra hardware or other accessories. The SRCASE4U stacks securely with other identical cases.

Package Includes

  • SRCASE4U 4U ABS Server Rack Equipment Flight Case
  • (8) M5 screws
  • (8) M5 cup washers

Specifications

OVERVIEW
UPC Code037332210340
PHYSICAL
ColorBlack
Rack Height  4U
Maximum Device Depth (in.)20.5
Shipping Dimensions (hwd / in.)10.24 x 22.05 x 22.83
Shipping Weight (lbs.)14.00
Unit Dimensions (hwd / in.)9.000 x 20.000 x 21.600
Unit Weight (lbs.)12.34
Weight Capacity - Stationary (lbs.)75
STANDARDS & COMPLIANCE
Product ComplianceEIA/ECA-310-E; REACH
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.